Product groups
Two-piece shaft collars, steel or stainless steel 
with support face
K2224

Two-piece shaft collars, steel or stainless steel with support...

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Two-piece shaft collars with support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The two-part design enables quick and easy mounting without having to dismantle neighbouring components.

The tapped mounting holes on the support face of the two-piece shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2224 Two-piece shaft collars, steel or stainless steel with support face 196 kB

Drawings

Two-piece shaft collars, steel or stainless steel 
with support face

Item selection/filter

Order No.Main
material
Steel
code
B

C
(DIN 912)
DD1D2HLL1RTCADAcc.PriceOrder
K2224.01001steel1.05039M3x10M310281214,58-4 on request
K2224.01201steel1.050311M4x12M312301315831,84 on request
K2224.01401steel1.050311M04X14M314321415933,94 on request
K2224.01501steel1.050313M5x16M415361519,51239,45,5 on request
K2224.01601steel1.050313M5x16M4163816201339,45,5 on request
K2224.01801steel1.050313M5x16M41840172112,542,25,5 on request
K2224.02001steel1.050315M06X16M420421821,51446,45,5 on request
K2224.02201steel1.050315M06X16M422462022,51248,15,5 on request
K2224.02501steel1.050315M06X16M42548212312,550,85,5 on request
K2224.02801steel1.050315M06X16M5285422,52918,5-7 on request
K2224.03001steel1.050315M6x18M530562428,51858,67 on request
K2224.03201steel1.050315M6x18M5325825291858,67 on request
K2224.03501steel1.050315M6x18M5356026302061,67 on request
K2224.03801steel1.050315M6x18M53866273727-7 on request
K2224.04001steel1.050315M6x18M54066273727-7 on request
K2224.04501steel1.050319M8x25M645763141,52879,48,5 on request
K2224.05001steel1.050319M8x25M6508234,543,52984,28,5 on request
K2224.01002stainless steel1.43059M3x10M310281214,58-4 on request
K2224.01202stainless steel1.430511M4x12M312301315831,84 on request
K2224.01402stainless steel1.430511M04X14M314321415933,94 on request
K2224.01502stainless steel1.430513M5x16M415361519,51239,45,5 on request
K2224.01602stainless steel1.430513M5x16M4163816201339,45,5 on request
K2224.01802stainless steel1.430513M5x16M41840172112,542,25,5 on request
K2224.02002stainless steel1.430515M06X16M420421821,51446,45,5 on request
K2224.02202stainless steel1.430515M06X16M422462022,51248,15,5 on request
K2224.02502stainless steel1.430515M06X16M42548212312,550,85,5 on request
K2224.02802stainless steel1.430515M06X16M5285422,52918,5-7 on request
K2224.03002stainless steel1.430515M6x18M530562428,51858,67 on request
K2224.03202stainless steel1.430515M6x18M5325825291858,67 on request
K2224.03502stainless steel1.430515M6x18M5356026302061,67 on request
K2224.03802stainless steel1.430515M6x18M53866273727-7 on request
K2224.04002stainless steel1.430515M6x18M54066273727-7 on request
K2224.04502stainless steel1.430519M8x25M645763141,52879,48,5 on request
K2224.05002stainless steel1.430519M8x25M6508234,543,52984,28,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bulgaria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33