Product groups
Levelling feet steel or stainless steel Form B
K0739_B

Levelling feet steel or stainless steel Form B

go back

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
On request:

Threaded spindle stainless steel 1.4401.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739_B Levelling feet steel or stainless steel Form B 106 kB

Drawings

Levelling feet steel or stainless steel Form B

Item selection/filter

Order No.FormMain
material
ADD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.2106010X100Bsteel4560M102213232141007 on request
K0739.2106010X50Bsteel4560M1022823214507 on request
K0739.2106012X100Bsteel4560M122213232141007 on request
K0739.2106012X150Bsteel4560M122218232141507 on request
K0739.2106012X50Bsteel4560M1222823214507 on request
K0739.2106014X100Bsteel4560M142213232141007 on request
K0739.2106014X150Bsteel4560M142218232141507 on request
K0739.2106014X50Bsteel4560M1422823214507 on request
K0739.2106016X100Bsteel4560M162213232161007 on request
K0739.2106016X150Bsteel4560M162218232161507 on request
K0739.2106016X200Bsteel4560M162223232162007 on request
K0739.2106016X75Bsteel4560M16221073216757 on request
K0739.2106020X100Bsteel4560M202213333201007 on request
K0739.2106020X150Bsteel4560M202218333201507 on request
K0739.2106020X200Bsteel4560M202223333202007 on request
K0739.2106020X250Bsteel4560M202228333202507 on request
K0739.2106020X75Bsteel4560M20221083320757 on request
K0739.2108010X100Bsteel5480M1025135351410010 on request
K0739.2108010X50Bsteel5480M10258535145010 on request
K0739.2108012X100Bsteel5480M1225135351410010 on request
K0739.2108012X150Bsteel5480M1225185351415010 on request
K0739.2108012X50Bsteel5480M12258535145010 on request
K0739.2108014X100Bsteel5480M1425135351410010 on request
K0739.2108014X150Bsteel5480M1425185351415010 on request
K0739.2108014X50Bsteel5480M14258535145010 on request
K0739.2108016X100Bsteel5480M1625135351610010 on request
K0739.2108016X150Bsteel5480M1625185351615010 on request
K0739.2108016X200Bsteel5480M1625111351620010 on request
K0739.2108016X75Bsteel5480M162511035167510 on request
K0739.2108020X100Bsteel5480M2025136362010010 on request
K0739.2108020X150Bsteel5480M2025186362015010 on request
K0739.2108020X200Bsteel5480M2025236362020010 on request
K0739.2108020X75Bsteel5480M202511136207510 on request
K0739.2108024X100Bsteel5480M2425136362410010 on request
K0739.2108024X150Bsteel5480M2425186362415010 on request
K0739.2108024X200Bsteel5480M2425236362420010 on request
K0739.2108024X75Bsteel5480M242511136247510 on request
K0739.2110016X100Bsteel69100M1628137,537,51610015 on request
K0739.2110016X150Bsteel69100M1628187,537,51615015 on request
K0739.2110016X200Bsteel69100M1628237,537,51620015 on request
K0739.2110016X75Bsteel69100M1628112,537,5167515 on request
K0739.2110020X100Bsteel69100M2028138,538,52010015 on request
K0739.2110020X150Bsteel69100M2028188,538,52015015 on request
K0739.2110020X200Bsteel69100M2028238,538,52020015 on request
K0739.2110020X250Bsteel69100M2028288,538,52025015 on request
K0739.2110020X75Bsteel69100M2028113,538,5207515 on request
K0739.2110024X100Bsteel69100M2428138,538,52410015 on request
K0739.2110024X150Bsteel69100M2428188,538,52415015 on request
K0739.2110024X200Bsteel69100M2428238,538,52420015 on request
K0739.2110024X250Bsteel69100M2428288,538,52425015 on request
K0739.2206010X100Bstainless steel4560M102213232141007 on request
K0739.2206010X125Bstainless steel4560M102215732141257 on request
K0739.2206010X50Bstainless steel4560M1022823214507 on request
K0739.2206010X75Bstainless steel4560M10221073214757 on request
K0739.2206012X100Bstainless steel4560M122213232141007 on request
K0739.2206012X125Bstainless steel4560M122215732141257 on request
K0739.2206012X150Bstainless steel4560M122218232141507 on request
K0739.2206012X50Bstainless steel4560M1222823214507 on request
K0739.2206012X75Bstainless steel4560M12221073214757 on request
K0739.2206014X100Bstainless steel4560M142213232141007 on request
K0739.2206014X125Bstainless steel4560M142215732141257 on request
K0739.2206014X150Bstainless steel4560M142218232141507 on request
K0739.2206014X175Bstainless steel4560M142220732141757 on request
K0739.2206014X75Bstainless steel4560M14221073214757 on request
K0739.2206016X100Bstainless steel4560M162213535131007 on request
K0739.2206016X125Bstainless steel4560M162216035131257 on request
K0739.2206016X150Bstainless steel4560M162218535131507 on request
K0739.2206016X175Bstainless steel4560M162221035131757 on request
K0739.2206016X200Bstainless steel4560M162223535132007 on request
K0739.2206016X75Bstainless steel4560M16221103513757 on request
K0739.2206020X100Bstainless steel4560M202213535171007 on request
K0739.2206020X125Bstainless steel4560M202216035171257 on request
K0739.2206020X150Bstainless steel4560M202218535171507 on request
K0739.2206020X175Bstainless steel4560M202221035171757 on request
K0739.2206020X200Bstainless steel4560M202223535172007 on request
K0739.2206020X225Bstainless steel4560M202226035172257 on request
K0739.2206020X250Bstainless steel4560M202228535172507 on request
K0739.2206020X75Bstainless steel4560M20221103517757 on request
K0739.2208010X100Bstainless steel5480M1025135351410010 on request
K0739.2208010X125Bstainless steel5480M1025160351412510 on request
K0739.2208010X50Bstainless steel5480M10258535145010 on request
K0739.2208010X75Bstainless steel5480M102511035147510 on request
K0739.2208012X100Bstainless steel5480M1225135351410010 on request
K0739.2208012X125Bstainless steel5480M1225160351412510 on request
K0739.2208012X150Bstainless steel5480M1225185351415010 on request
K0739.2208012X50Bstainless steel5480M12258535145010 on request
K0739.2208012X75Bstainless steel5480M122511035147510 on request
K0739.2208014X100Bstainless steel5480M1425135351410010 on request
K0739.2208014X125Bstainless steel5480M1425160351412510 on request
K0739.2208014X150Bstainless steel5480M1425185351415010 on request
K0739.2208014X175Bstainless steel5480M1425210351417510 on request
K0739.2208014X75Bstainless steel5480M142511035147510 on request
K0739.2208016X100Bstainless steel5480M1625135351310010 on request
K0739.2208016X125Bstainless steel5480M1625160351312510 on request
K0739.2208016X150Bstainless steel5480M1625185351315010 on request
K0739.2208016X175Bstainless steel5480M1625210351317510 on request
K0739.2208016X200Bstainless steel5480M1625238381320010 on request
K0739.2208016X75Bstainless steel5480M162511035137510 on request
K0739.2208020X100Bstainless steel5480M2025138381710010 on request
K0739.2208020X125Bstainless steel5480M2025163381712510 on request
K0739.2208020X150Bstainless steel5480M2025188381715010 on request
K0739.2208020X175Bstainless steel5480M2025213381717510 on request
K0739.2208020X200Bstainless steel5480M2025238381720010 on request
K0739.2208020X225Bstainless steel5480M2025263381722510 on request
K0739.2208020X250Bstainless steel5480M2025288381725010 on request
K0739.2208020X75Bstainless steel5480M202511338177510 on request
K0739.2208024X100Bstainless steel5480M2425140402010010 on request
K0739.2208024X125Bstainless steel5480M2425165402012510 on request
K0739.2208024X150Bstainless steel5480M2425190402015010 on request
K0739.2208024X175Bstainless steel5480M2425215402017510 on request
K0739.2208024X200Bstainless steel5480M2425240402020010 on request
K0739.2208024X225Bstainless steel5480M2425265402022510 on request
K0739.2208024X250Bstainless steel5480M2425290402025010 on request
K0739.2208024X75Bstainless steel5480M242511540207510 on request
K0739.2210016X100Bstainless steel69100M1628142421310015 on request
K0739.2210016X125Bstainless steel69100M1628167421312515 on request
K0739.2210016X150Bstainless steel69100M1628192421315015 on request
K0739.2210016X175Bstainless steel69100M1628217421317515 on request
K0739.2210016X200Bstainless steel69100M1628242421320015 on request
K0739.2210016X75Bstainless steel69100M162811742137515 on request
K0739.2210020X100Bstainless steel69100M2030143431710015 on request
K0739.2210020X125Bstainless steel69100M2030168431712515 on request
K0739.2210020X150Bstainless steel69100M2030193431715015 on request
K0739.2210020X175Bstainless steel69100M2030218431717515 on request
K0739.2210020X200Bstainless steel69100M2030243431720015 on request
K0739.2210020X225Bstainless steel69100M2028267421722515 on request
K0739.2210020X250Bstainless steel69100M2028292421725015 on request
K0739.2210020X75Bstainless steel69100M203011843177515 on request
K0739.2210024X100Bstainless steel69100M2430144442010015 on request
K0739.2210024X125Bstainless steel69100M2430169442012515 on request
K0739.2210024X150Bstainless steel69100M2430194442015015 on request
K0739.2210024X175Bstainless steel69100M2430219442017515 on request
K0739.2210024X200Bstainless steel69100M2430244442020015 on request
K0739.2210024X225Bstainless steel69100M2428269442022515 on request
K0739.2210024X250Bstainless steel69100M2428294442025015 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33