Product groups
Cam-action indexing plungers, stainless steel, Form F, with grip cap
K1671_F

Cam-action indexing plungers, stainless steel, Form F, with grip...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Note:If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1671_F Cam-action indexing plungers, stainless steel, Form F, with grip cap 200 kB

Drawings

Cam-action indexing plungers, stainless steel, Form F, with grip cap

Item selection/filter

Order No.FormComponent
colour
DD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1671.1090410Fblack grey RAL 702141039,526,310,94,961814 on request
K1671.1090510Fblack grey RAL 702151039,526,310,94,961,3814 on request
K1671.1090610Fblack grey RAL 702161039,526,310,94,961,8814 on request
K1671.1090512Fblack grey RAL 702151248,431,112,95,781,3814 on request
K1671.1090612Fblack grey RAL 702161248,431,112,95,781,8814 on request
K1671.1090812Fblack grey RAL 702181248,431,112,95,782,3814 on request
K1671.1090616Fblack grey RAL 702161662,341,516,67101,81535 on request
K1671.1090816Fblack grey RAL 702181662,341,516,67102,31535 on request
K1671.1091016Fblack grey RAL 7021101662,841,516,67102,81535 on request
K1671.1090820Fblack grey RAL 702182072,351,320,58,5122,32060 on request
K1671.1091020Fblack grey RAL 7021102072,351,320,58,5122,82060 on request
K1671.1091220Fblack grey RAL 7021122072,351,320,58,51232060 on request
K1671.10904102Forange RAL 200441039,526,310,94,961814 on request
K1671.10905102Forange RAL 200451039,526,310,94,961,3814 on request
K1671.10906102Forange RAL 200461039,526,310,94,961,8814 on request
K1671.10905122Forange RAL 200451248,431,112,95,781,3814 on request
K1671.10906122Forange RAL 200461248,431,112,95,781,8814 on request
K1671.10908122Forange RAL 200481248,431,112,95,782,3814 on request
K1671.10906162Forange RAL 200461662,341,516,67101,81535 on request
K1671.10908162Forange RAL 200481662,341,516,67102,31535 on request
K1671.10910162Forange RAL 2004101662,841,516,67102,81535 on request
K1671.10908202Forange RAL 200482072,351,320,58,5122,32060 on request
K1671.10910202Forange RAL 2004102072,351,320,58,5122,82060 on request
K1671.10912202Forange RAL 2004122072,351,320,58,51232060 on request
K1671.109041016Fcolza yellow RAL 102141039,526,310,94,961814 on request
K1671.109051016Fcolza yellow RAL 102151039,526,310,94,961,3814 on request
K1671.109061016Fcolza yellow RAL 102161039,526,310,94,961,8814 on request
K1671.109051216Fcolza yellow RAL 102151248,431,112,95,781,3814 on request
K1671.109061216Fcolza yellow RAL 102161248,431,112,95,781,8814 on request
K1671.109081216Fcolza yellow RAL 102181248,431,112,95,782,3814 on request
K1671.109061616Fcolza yellow RAL 102161662,341,516,67101,81535 on request
K1671.109081616Fcolza yellow RAL 102181662,341,516,67102,31535 on request
K1671.109101616Fcolza yellow RAL 1021101662,841,516,67102,81535 on request
K1671.109082016Fcolza yellow RAL 102182072,351,320,58,5122,32060 on request
K1671.109102016Fcolza yellow RAL 1021102072,351,320,58,5122,82060 on request
K1671.109122016Fcolza yellow RAL 1021122072,351,320,58,51232060 on request
K1671.109041084Ftraffic red RAL 302041039,526,310,94,961814 on request
K1671.109051084Ftraffic red RAL 302051039,526,310,94,961,3814 on request
K1671.109061084Ftraffic red RAL 302061039,526,310,94,961,8814 on request
K1671.109051284Ftraffic red RAL 302051248,431,112,95,781,3814 on request
K1671.109061284Ftraffic red RAL 302061248,431,112,95,781,8814 on request
K1671.109081284Ftraffic red RAL 302081248,431,112,95,782,3814 on request
K1671.109061684Ftraffic red RAL 302061662,341,516,67101,81535 on request
K1671.109081684Ftraffic red RAL 302081662,341,516,67102,31535 on request
K1671.109101684Ftraffic red RAL 3020101662,841,516,67102,81535 on request
K1671.109082084Ftraffic red RAL 302082072,351,320,58,5122,32060 on request
K1671.109102084Ftraffic red RAL 3020102072,351,320,58,5122,82060 on request
K1671.109122084Ftraffic red RAL 3020122072,351,320,58,51232060 on request
K1671.109041086Fsignal green RAL 603241039,526,310,94,961814 on request
K1671.109051086Fsignal green RAL 603251039,526,310,94,961,3814 on request
K1671.109061086Fsignal green RAL 603261039,526,310,94,961,8814 on request
K1671.109051286Fsignal green RAL 603251248,431,112,95,781,3814 on request
K1671.109061286Fsignal green RAL 603261248,431,112,95,781,8814 on request
K1671.109081286Fsignal green RAL 603281248,431,112,95,782,3814 on request
K1671.109061686Fsignal green RAL 603261662,341,516,67101,81535 on request
K1671.109081686Fsignal green RAL 603281662,341,516,67102,31535 on request
K1671.109101686Fsignal green RAL 6032101662,841,516,67102,81535 on request
K1671.109082086Fsignal green RAL 603282072,351,320,58,5122,32060 on request
K1671.109102086Fsignal green RAL 6032102072,351,320,58,5122,82060 on request
K1671.109122086Fsignal green RAL 6032122072,351,320,58,51232060 on request
K1671.109041087Ftraffic blue RAL 501741039,526,310,94,961814 on request
K1671.109051087Ftraffic blue RAL 501751039,526,310,94,961,3814 on request
K1671.109061087Ftraffic blue RAL 501761039,526,310,94,961,8814 on request
K1671.109051287Ftraffic blue RAL 501751248,431,112,95,781,3814 on request
K1671.109061287Ftraffic blue RAL 501761248,431,112,95,781,8814 on request
K1671.109081287Ftraffic blue RAL 501781248,431,112,95,782,3814 on request
K1671.109061687Ftraffic blue RAL 501761662,341,516,67101,81535 on request
K1671.109081687Ftraffic blue RAL 501781662,341,516,67102,31535 on request
K1671.109101687Ftraffic blue RAL 5017101662,841,516,67102,81535 on request
K1671.109082087Ftraffic blue RAL 501782072,351,320,58,5122,32060 on request
K1671.109102087Ftraffic blue RAL 5017102072,351,320,58,5122,82060 on request
K1671.109122087Ftraffic blue RAL 5017122072,351,320,58,51232060 on request
K1671.109041088Flight grey RAL 703541039,526,310,94,961814 on request
K1671.109051088Flight grey RAL 703551039,526,310,94,961,3814 on request
K1671.109061088Flight grey RAL 703561039,526,310,94,961,8814 on request
K1671.109051288Flight grey RAL 703551248,431,112,95,781,3814 on request
K1671.109061288Flight grey RAL 703561248,431,112,95,781,8814 on request
K1671.109081288Flight grey RAL 703581248,431,112,95,782,3814 on request
K1671.109061688Flight grey RAL 703561662,341,516,67101,81535 on request
K1671.109081688Flight grey RAL 703581662,341,516,67102,31535 on request
K1671.109101688Flight grey RAL 7035101662,841,516,67102,81535 on request
K1671.109082088Flight grey RAL 703582072,351,320,58,5122,32060 on request
K1671.109102088Flight grey RAL 7035102072,351,320,58,5122,82060 on request
K1671.109122088Flight grey RAL 7035122072,351,320,58,51232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33