Product groups
HeliCoil®plus assortment boxes and repair sets
K2424

HeliCoil®plus assortment boxes and repair sets

go back

Item description/product images

DescriptionMaterial:

Threaded inserts stainless steel 1.4301.

Version:GreenNote:HeliCoil®plus threaded inserts are indispensable aids for every metalworking establishment and repair workshop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings. Instructions for fitting and tapping are included with the assortment boxes.

Assortment boxes
Consisting of threaded inserts M5 to M12, each in three thread lengths, twist drills (only for inserts M5 - M10), special hand tapping tool, installation spindle and pin breaker.

Repair sets
Consisting of one size of threaded insert, each in three thread lengths, twist drill, special hand tapping tool, installation spindle and pin breaker.
On request:Other threaded insert and assembly tool sizes.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2424 HeliCoil®plus threaded inserts 428 kB

Item selection/filter

Order No.

ItemThread sizes
in set
Threaded InsertsNo. off
inserts
Insert length
assembled
mm
CADAcc.PriceOrder
K2424.01Assortment boxM5, M6, M8, M10, M12-105 / 7,5 / 106 / 9 / 128 / 12 / 1610 / 15 / 2012 / 18 / 24 0.00 €
K2424.0523Repair set-M5each length 205 / 7,5 / 10 0.00 €
K2424.0623Repair set-M6each length 206 / 9 / 12 0.00 €
K2424.0823Repair set-M8each length 108 / 12 / 16 0.00 €
K2424.1023Repair set-M10each length 1010 / 15 / 20 0.00 €
K2424.1223Repair set-M12each length 1012 / 18 / 24 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33