Product groups
Clamping levers, zinc, with external thread and clamping force intensifier, satin finish, threaded insert stainless steel
K1626_SE

Clamping levers, zinc, with external thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1626_SE Clamping levers, zinc with external thread and clamping force intensifier, satin finish 222 kB

Drawings

Clamping levers, zinc, with external thread and clamping force intensifier, satin finish, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BLCADAcc.PriceOrder
K1626.2081X10jet black RAL 9005satin finish2M82538,527,752,655,66577,51010 on request
K1626.2081X20jet black RAL 9005satin finish2M82538,527,752,655,66577,51020 on request
K1626.2081X30jet black RAL 9005satin finish2M82538,527,752,655,66577,51030 on request
K1626.2081X40jet black RAL 9005satin finish2M82538,527,752,655,66577,51040 on request
K1626.3101X15jet black RAL 9005satin finish3M10304733,964,468,6809511,215 on request
K1626.3101X30jet black RAL 9005satin finish3M10304733,964,468,6809511,230 on request
K1626.3101X40jet black RAL 9005satin finish3M10304733,964,468,6809511,240 on request
K1626.3101X50jet black RAL 9005satin finish3M10304733,964,468,6809511,250 on request
K1626.4101X20jet black RAL 9005satin finish4M103053,137,272,877,39511013,220 on request
K1626.4101X30jet black RAL 9005satin finish4M103053,137,272,877,39511013,230 on request
K1626.4101X40jet black RAL 9005satin finish4M103053,137,272,877,39511013,240 on request
K1626.4101X50jet black RAL 9005satin finish4M103053,137,272,877,39511013,250 on request
K1626.5121X20jet black RAL 9005satin finish5M123559,141,98387,5110127,515,420 on request
K1626.5121X30jet black RAL 9005satin finish5M123559,141,98387,5110127,515,430 on request
K1626.5121X40jet black RAL 9005satin finish5M123559,141,98387,5110127,515,440 on request
K1626.5121X50jet black RAL 9005satin finish5M123559,141,98387,5110127,515,450 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33