- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- K1745
Wedge clamps with fixed jaw
- K1748
Wedge clamps steel, with different jaw faces
- K1748_A
Wedge clamps, steel, Form A, smooth jaw faces
- K1748_B
Wedge clamps, steel, Form B, serrated jaw faces
- K1748_C
Wedge clamps, steel, Form C, with step
- K1748_D
Wedge clamps, steel, Form D, with machining allowance
- K1748_E
Wedge clamps, steel, Form E, with clamping pins
- K0039
Wedge clamps jaw face smooth or serrated
- K0649
Wedge clamps, steel, with machining allowance
- K0040
Wedge clamps, jaw faces serrated
- K0041
Wedge clamps, steel, with machining allowance, jaw facesground or serrated
- K0042
Wedge clamps double wedge, jaw faces serrated
- K0037
Wedge clamps with aluminium channel
- K0038
Wedge clamps with aluminium channel and machining allowance
- K1167
Wedge clamps, steel, with wedge faces
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1748_EWedge clamps, steel, Form E, with clamping pins |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture. The double wedge has an elongated hole allowing for movement and to compensate for tolerances. Displacement: M12 = ±1 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps. Fastening screw. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H4 | H5 | H6 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500512 | E | with pins | 54 | 60 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 5 | 9 | 4,75 | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0720512 | E | with pins | 70,2 | 77,6 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M12X40 | 30 | 85 |  | | on request | | K1748.0720516 | E | with pins | 70,2 | 77,6 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1000516 | E | with pins | 80,5 | 90,5 | 100 | 42,6 | 64 | 40 | 21,6 | 5 | - | 9 | 4,75 | M8 | M16X40 | 50 | 150 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|