Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:These power clamping screws are fitted with a patented wedge mechanism. This system allows the greatest clamping forces to be achieved at low torques with a simple manual operation. The wedge mechanism is self-limiting in every clamping position. A longer path can be quickly traversed via the external thread of the screw before the wedge mechanism (travel up to 2.2 mm) is used for clamping. Tightening screws are used for many purposes, primarily in presses, punches, production machines, fixtures and equipment production.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2431 Tightening screws 334 kB

Drawings

Tightening screws

Item selection/filter

Order No.DD1HH1SSW1SW2max.
clamping
travel
Nominal
clamping force
kN
max.
static
load kN
Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
K2431.36M36x3197362513301,5408045 on request
K2431.48M48X32890757,517412,28016090 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33