Product groups
Clamp straps swivel-heel
K2427

Clamp straps swivel-heel

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Note:Recommended clamp strap supports: K0305 and K0306.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2427 Clamp straps swivel-heel 165 kB

Drawings

Clamp straps swivel-heel

Item selection/filter

Order No.

LL1L2L3BB1HH1DAR1F
kN
CADAcc.PriceOrder
K2427.05321481,2122,5835,51473,42 on request
K2427.064017101,616410371884,82 on request
K2427.085022122205124922108,77 on request
K2427.106328162,5256,516411271213,9 on request
K2427.12803520332920514351420,2 on request
K2427.1410044254401225616441627,6 on request
K2427.1612555325501630618541837,8 on request
K2427.20160754066020,530822652258,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33