Product groups

Item description/product images

DescriptionMaterial:Ball bearing steelVersion:Hardened, black oxidised.Note:By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0936 Centring bushes 247 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Centring bushes

Item selection/filter

Order No.Version 1D

T=toleranceD1LBore size for
centring bush
Ø +0.01
CADAcc.PriceOrder
K0936.113013grade I13+0,005 - +0,01819,041319,016 on request
K0936.113020grade I13+0,005 - +0,01819,042019,016 on request
K0936.116020grade I16+0,005 - +0,01825,0422025,016 on request
K0936.116025grade I16+0,005 - +0,01825,0422525,016 on request
K0936.120020grade I20+0,005 - +0,01835,0422035,018 on request
K0936.120025grade I20+0,005 - +0,01835,0422535,018 on request
K0936.125020grade I25+0,005 - +0,01835,0422035,018 on request
K0936.125025grade I25+0,005 - +0,01835,0422535,018 on request
K0936.130020grade I30+0,005 - +0,01845,0422045,018 on request
K0936.130025grade I30+0,005 - +0,01845,0422545,018 on request
K0936.135020grade I35+0,005 - +0,01845,0422045,018 on request
K0936.135025grade I35+0,005 - +0,01845,0422545,018 on request
K0936.135040grade I35+0,005 - +0,01845,0424045,018 on request
K0936.135050grade I35+0,005 - +0,01845,0425045,018 on request
K0936.150020grade I50+0,005 - +0,01863,5462063,521 on request
K0936.150040grade I50+0,005 - +0,01863,5464063,521 on request
K0936.150050grade I50+0,005 - +0,01863,5465063,521 on request
K0936.213013grade II13+0,025 - +0,05019,041319,016 on request
K0936.213020grade II13+0,025 - +0,05019,042019,016 on request
K0936.216020grade II16+0,025 - +0,05025,0422025,016 on request
K0936.216025grade II16+0,025 - +0,05025,0422525,016 on request
K0936.220020grade II20+0,025 - +0,05035,0422035,018 on request
K0936.220025grade II20+0,025 - +0,05035,0422535,018 on request
K0936.225020grade II25+0,025 - +0,05035,0422035,018 on request
K0936.225025grade II25+0,025 - +0,05035,0422535,018 on request
K0936.230020grade II30+0,025 - +0,05045,0422045,018 on request
K0936.235025grade II35+0,025 - +0,05045,0422545,018 on request
K0936.235040grade II35+0,025 - +0,05045,0424045,018 on request
K0936.235050grade II35+0,025 - +0,05045,0425045,018 on request
K0936.250025grade II50+0,025 - +0,05063,5462563,521 on request
K0936.250050grade II50+0,025 - +0,05063,5465063,521on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33