Product groups

Urethane-based TPE

Short designation TPU (also TPE-U)
Brand name Elastollan® (Bayer)
Chemical description Urethane-based TPE
Mechanical properties  
  Hardness range [Shore A/D] 60A – 80D
  Wear resistance Very good
  Tensile strength [MPa]  
Physical properties  
  Density [g/cm³] 1.1 – 1.4
Application temperatures  
 Temperature range, short-term [°C] -50 – 120
 Temperature range, continuous [°C] -40 – 90
Other properties  
  Flammability according to UL 94 HB
Chemical resistance  
  Mineral grease and oils +
  Petrol -
  Weak/strong acids o/-
  Weak/strong alkalis +/o
  Perchloroethylene -
  Trichloroethylene -
  Acetone -
  Alcohols o
  Brake fluid - (is dissolved)
  Hydrolysis resistance
  (hot water)
-
  Weather/UV radiation o
+ resistant / o conditionally resistant / - not resistant

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33