Product groups
Ball lock pins with stainless steel mushroom grip - inch
K0364 inch

Ball lock pins with stainless steel mushroom grip - inch

go back

Item description/product images

DescriptionMaterial:Metal parts stainless steel.Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant. Option for connecting retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Safety spiral cable: 03199-10200
Retaining cable with loop: 03199-...
Key Ring 03199-15/19/23
Locating bushes for ball lock pins 03197....
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0364 inch Ball lock pins with stainless steel mushroom grip - inch 193 kB

Drawings

Ball lock pins with stainless steel mushroom grip - inch

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0364.23CLL08253/165,25140,5626,518,73/1613 on request
K0364.23CLL12253/165,25140,75626,525,053/1613 on request
K0364.23CLL16253/165,25141,0626,531,43/1613 on request
K0364.23CLL20253/165,25141,25626,537,753/1613 on request
K0364.23CML08251/47,2140,56,926,519,61/424 on request
K0364.23CML12251/47,2140,756,926,525,951/424 on request
K0364.23CML16251/47,2141,06,926,532,31/424 on request
K0364.23CML20251/47,2141,256,926,538,651/424 on request
K0364.23CML24251/47,2141,56,926,5451/424 on request
K0364.23CML28251/47,2141,756,926,551,351/424 on request
K0364.23CML32251/47,2142,06,926,557,71/424 on request
K0364.23CNL16255/169,5141,07,926,533,35/1638 on request
K0364.23CNL20255/169,5141,257,926,539,655/1638 on request
K0364.23CNL24255/169,5141,57,926,5465/1638 on request
K0364.23CNL28255/169,5141,757,926,552,355/1638 on request
K0364.23CNL32255/169,5142,07,926,558,75/1638 on request
K0364.31COL16333/811,5191,08,834,634,23/854 on request
K0364.31COL20333/811,5191,258,834,640,553/854 on request
K0364.31COL24333/811,5191,58,834,646,93/854 on request
K0364.31COL28333/811,5191,758,834,653,253/854 on request
K0364.31COL32333/811,5192,08,834,659,63/854 on request
K0364.31CUL16337/1613191,09,734,635,17/1674 on request
K0364.31CUL20337/1613191,259,734,641,457/1674 on request
K0364.31CUL24337/1613191,59,734,647,87/1674 on request
K0364.31CUL28337/1613191,759,734,654,157/1674 on request
K0364.31CUL32337/1613192,09,734,660,57/1674 on request
K0364.31CUL36337/1613192,59,734,673,27/1674 on request
K0364.31CUL40337/1613193,09,734,685,97/1674 on request
K0364.31CPL16331/215191,01034,635,41/296 on request
K0364.31CPL20331/215191,251034,641,751/296 on request
K0364.31CPL24331/215191,51034,648,11/296 on request
K0364.31CPL28331/215191,751034,654,451/296 on request
K0364.31CPL32331/215192,01034,660,81/296 on request
K0364.31CPL36331/215192,51034,673,51/296 on request
K0364.31CPL40331/215193,01034,686,21/296 on request
K0364.31CQL16335/819201,013,334,638,75/8150 on request
K0364.31CQL20335/819201,2513,334,645,055/8150 on request
K0364.31CQL24335/819201,513,334,651,45/8150 on request
K0364.31CQL28335/819201,7513,334,657,755/8150 on request
K0364.31CQL32335/819202,013,334,664,15/8150 on request
K0364.31CQL36335/819202,513,334,676,85/8150 on request
K0364.31CQL40335/819203,013,334,689,55/8150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33