Product groups
Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert, stainless steel, inch - inch
K0270 inch

Clamping levers, plastic, with internal thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).

Version:Steel parts bright.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 inch Clamping levers, plastic with internal thread, threaded insert stainless steel - inch 524 kB

Drawings

Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert, stainless steel, inch - inch

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0270.1A01black grey RAL 7021plastic110-249101314,524,54153033,540477,516 on request
K0270.1A02orange RAL 2004plastic110-249101314,524,54153033,540477,516 on request
K0270.1A016colza yellow RAL 1021plastic110-249101314,524,54153033,540477,516 on request
K0270.1A084traffic red RAL 3020plastic110-249101314,524,54153033,540477,516 on request
K0270.1A086signal green RAL 6032plastic110-249101314,524,54153033,540477,516 on request
K0270.1A087black grey RAL 7021plastic110-249101314,524,54153033,540477,516 on request
K0270.1A11black grey RAL 7021plastic110-329101314,524,54153033,540477,516 on request
K0270.1A12orange RAL 2004plastic110-329101314,524,54153033,540477,516 on request
K0270.1A116colza yellow RAL 1021plastic110-329101314,524,54153033,540477,516 on request
K0270.1A184traffic red RAL 3020plastic110-329101314,524,54153033,540477,516 on request
K0270.1A186signal green RAL 6032plastic110-329101314,524,54153033,540477,516 on request
K0270.1A187traffic blue RAL 5017plastic110-329101314,524,54153033,540477,516 on request
K0270.1A21black grey RAL 7021plastic11/4-209101314,524,54153033,540477,516 on request
K0270.1A22orange RAL 2004plastic11/4-209101314,524,54153033,540477,516 on request
K0270.1A216colza yellow RAL 1021plastic11/4-209101314,524,54153033,540477,516 on request
K0270.1A284traffic red RAL 3020plastic11/4-209101314,524,54153033,540477,516 on request
K0270.1A286signal green RAL 6032plastic11/4-209101314,524,54153033,540477,516 on request
K0270.1A287traffic blue RAL 5017plastic11/4-209101314,524,54153033,540477,516 on request
K0270.2A21black grey RAL 7021plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A22orange RAL 2004plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A216colza yellow RAL 1021plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A284traffic red RAL 3020plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A286signal green RAL 6032plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A287traffic blue RAL 5017plastic21/4-201213,51819,528,56,517,541,545,565759,520 on request
K0270.2A31black grey RAL 7021plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.2A32orange RAL 2004plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.2A316colza yellow RAL 1021plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.2A384traffic red RAL 3020plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.2A386signal green RAL 6032plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.2A387traffic blue RAL 5017plastic25/16-181213,51819,528,56,517,541,545,565759,520 on request
K0270.3A31black grey RAL 7021plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A32orange RAL 2004plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A316colza yellow RAL 1021plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A384traffic red RAL 3020plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A386signal green RAL 6032plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A387traffic blue RAL 5017plastic35/16-18141621,52337102453,5588091,51122 on request
K0270.3A41black grey RAL 7021plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.3A42orange RAL 2004plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.3A416colza yellow RAL 1021plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.3A484traffic red RAL 3020plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.3A486signal green RAL 6032plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.3A487traffic blue RAL 5017plastic33/8-16141621,52337102453,5588091,51122 on request
K0270.4A41black grey RAL 7021plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A42orange RAL 2004plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A416colza yellow RAL 1021plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A484traffic red RAL 3020plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A486signal green RAL 6032plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A487traffic blue RAL 5017plastic43/8-16171925,527,54310266166951091324 on request
K0270.4A51black grey RAL 7021plastic41/2-13171925,527,54310266166951091324 on request
K0270.4A52orange RAL 2004plastic41/2-13171925,527,54310266166951091324 on request
K0270.4A516colza yellow RAL 1021plastic41/2-13171925,527,54310266166951091324 on request
K0270.4A584traffic red RAL 3020plastic41/2-13171925,527,54310266166951091324 on request
K0270.4A586signal green RAL 6032plastic41/2-13171925,527,54310266166951091324 on request
K0270.4A587traffic blue RAL 5017plastic41/2-13171925,527,54310266166951091324 on request
K0270.5A51black grey RAL 7021plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A52orange RAL 2004plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A516colza yellow RAL 1021plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A584traffic red RAL 3020plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A586signal green RAL 6032plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A587traffic blue RAL 5017plastic51/2-1323233032,5491233727711012615,526 on request
K0270.5A61black grey RAL 7021plastic55/8-1123233032,5491233727711012615,526 on request
K0270.5A62orange RAL 2004plastic55/8-1123233032,5491233727711012615,526 on request
K0270.5A616colza yellow RAL 1021plastic55/8-1123233032,5491233727711012615,526 on request
K0270.5A684traffic red RAL 3020plastic55/8-1123233032,5491233727711012615,526 on request
K0270.5A686signal green RAL 6032plastic55/8-1123233032,5491233727711012615,526 on request
K0270.5A687traffic blue RAL 5017plastic55/8-1123233032,5491233727711012615,526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33