Product groups
Angle sets Type I
K1045

Angle sets Type I

go back

Item description/product images

DescriptionMaterial:Angle die-cast zinc.
Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version:Angle painted aluminium tone.
Screws and slot nuts electro zinc-plated.
End cap black.
Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1045 Angle sets Type I 412 kB

Drawings

Angle sets Type I

Item selection/filter

Order No.TypeSlot
width
Version

AA1A2A3A4A5BDHH1LNTCADAcc.PriceOrder
K1045.063030I630 x 3022,511--2327286,528322864 on request
K1045.084040I840 x 403424--32,53940939463986 on request
K1045.088080I840 x 8065,521,53621,554,558,538976787687 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33