Product groups
Angle elements T2 Type I
K1048

Angle elements T2 Type I

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Note:Angle element for fastening two profiles at a 45° angle and for making struts or ties.
The angle element can be fastened with universal connector sets and ISO 7380 round-head screws.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1048 Angle elements T2 Type I 259 kB

Drawings

Angle elements T2 Type I

Item selection/filter

Order No.TypeSlot
width
Version

CADAcc.PriceOrder
K1048.063030I630 x 30 on request
K1048.063060I630 x 60 on request
K1048.084040I840 x 40 on request
K1048.084080I840 x 80 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33