Product groups
Palm grips, plastic, visually detectable with protruding steel bush
K1794

Palm grips, plastic, visually detectable with protruding steel...

go back

Item description/product images

Back to group overview
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, plastic, OPTICALLY detectable with protruding steel bush 168 kB

Drawings (total overview)

Palm grips, plastic, visually detectable with protruding steel bush

Item selection/filter

Order No.FormMain
colour
DD1D2HH2H3LTApproval /
Certification
CADAcc.PriceOrder
K1794.1325053172Kultramarine RAL 5002M525101897-9FDA + EU10/2011 on request
K1794.1332063172Kultramarine RAL 5002M63213,522129,5-12FDA + EU10/2011 on request
K1794.1340063172Kultramarine RAL 5002M64013,5261410-12FDA + EU10/2011 on request
K1794.1340083172Kultramarine RAL 5002M84013,5261410-12FDA + EU10/2011 on request
K1794.1350083172Kultramarine RAL 5002M85019321812-17FDA + EU10/2011 on request
K1794.1350103172Kultramarine RAL 5002M105019321812-17FDA + EU10/2011 on request
K1794.1325053172X10Lultramarine RAL 5002M52510189710-FDA + EU10/2011 on request
K1794.1325053172X15Lultramarine RAL 5002M52510189715-FDA + EU10/2011 on request
K1794.1325053172X20Lultramarine RAL 5002M52510189720-FDA + EU10/2011 on request
K1794.1332063172X10Lultramarine RAL 5002M63213,522129,510-FDA + EU10/2011 on request
K1794.1332063172X15Lultramarine RAL 5002M63213,522129,515-FDA + EU10/2011 on request
K1794.1332063172X20Lultramarine RAL 5002M63213,522129,520-FDA + EU10/2011 on request
K1794.1332063172X25Lultramarine RAL 5002M63213,522129,525-FDA + EU10/2011 on request
K1794.1332063172X30Lultramarine RAL 5002M63213,522129,530-FDA + EU10/2011 on request
K1794.1340083172X15Lultramarine RAL 5002M84013,526141015-FDA + EU10/2011 on request
K1794.1340083172X20Lultramarine RAL 5002M84013,526141020-FDA + EU10/2011 on request
K1794.1340083172X25Lultramarine RAL 5002M84013,526141025-FDA + EU10/2011 on request
K1794.1340083172X30Lultramarine RAL 5002M84013,526141030-FDA + EU10/2011 on request
K1794.1340083172X40Lultramarine RAL 5002M84013,526141040-FDA + EU10/2011 on request
K1794.1340083172X50Lultramarine RAL 5002M84013,526141050-FDA + EU10/2011 on request
K1794.1350103172X20Lultramarine RAL 5002M10501932181220-FDA + EU10/2011 on request
K1794.1350103172X25Lultramarine RAL 5002M10501932181225-FDA + EU10/2011 on request
K1794.1350103172X30Lultramarine RAL 5002M10501932181230-FDA + EU10/2011 on request
K1794.1350103172X40Lultramarine RAL 5002M10501932181240-FDA + EU10/2011 on request
K1794.1350103172X50Lultramarine RAL 5002M10501932181250-FDA + EU10/2011 on request
K1794.1350103172X60Lultramarine RAL 5002M10501932181260-FDA + EU10/2011 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33