Product groups
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
K0252

Clamping levers ECO, plastic with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle and insert made from reinforced plastic.
Bush brass or steel.
Version:Steel trivalent blue-passivated.Note:Standard colour is black grey RAL 7021.On request:Other female threads, colours and special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0252 Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel 189 kB

Drawings

Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel

Item selection/filter

Order No.Component
material
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0252.1041brassM461012,614,121,7511,33229,147,9551312 on request
K0252.1051brassM561012,614,121,7511,33229,147,9551312 on request
K0252.2051brassM57,513,51719285,51441,93864,57417,512 on request
K0252.2061brassM6913,51719285,51441,93864,57417,512 on request
K0252.2081brassM8913,51719285,51441,93864,57417,512 on request
K0252.3081steelM8121720,423,940,71023,158,153,381,1932212 on request
K0252.3101steelM10121720,423,940,71023,158,153,381,1932212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33