Product groups
Eccentric clamp modules
K0754

Eccentric clamp modules

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body steel.
Cam levers cast aluminium.
Version:Body black oxidised.
T-nut electro zinc-plated.
Cam levers black powder coated.
Note:The clamp module is inserted into the T-slot from above and secured using the cam lever, no other tools required.Advantages:The eccentric clamp modules can be used on conventional aluminium profile systems or on T-slot tables as stops, fasteners or clamps for components and workpieces. Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0754 Eccentric clamp modules 930 kB
 Mounting instructions for eccentric clamp module 450 kB

Drawings (total overview)

Eccentric clamp modules
Eccentric clamp modules
Eccentric clamp modules

Item selection/filter

Order No.FormDD1D2HH1H2H3Lsuitable
for slot
width
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0754.00200808A20--73,53682852,382,5100 on request
K0754.10200808B-M20x1,5-73,53682852,382,5100 on request
K0754.21150606C15--3410673561,590 on request
K0754.21201008C20--44138105282,5100 on request
K0754.21301008C30--84,635102570,484120 on request
K0754.31301008D-M30x24084,635102570,484120 on request
K0754.41150706E-M15X125391473561,590 on request
K0754.41200908E-M20X132501895282,5100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33