Product groups
Crank handles stainless steel, revolving grip, square socket
K2075_IV

Crank handles stainless steel, revolving grip, square socket

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2075_IV Crank handles stainless steel, revolving grip, square socket 167 kB

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2075.4110square socketwithout transverse hole802416-71,149,12213,4-10010 0.00 €
K2075.4212square socketwithout transverse hole1002820-87,461,42616-12412 0.00 €
K2075.4314square socketwithout transverse hole1253026-110,582,52815,8-15314 0.00 €
K2075.4417square socketwithout transverse hole1603426-114,582,53219,6-19017 0.00 €
K2075.41106square socketwith transverse bore802416M671,149,12213,47,510010 0.00 €
K2075.42126square socketwith transverse bore1002820M687,461,426167,512412 0.00 €
K2075.43146square socketwith transverse bore1253026M6110,582,52815,87,515314 0.00 €
K2075.44176square socketwith transverse bore1603426M6114,582,53219,67,519017 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33