Product groups
Crank handles stainless steel, revolving grip, reamed hole
K2075_PB

Crank handles stainless steel, revolving grip, reamed hole

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2075_PB Crank handles stainless steel, revolving grip, reamed hole 156 kB

Drawings

Crank handles stainless steel, revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K2075.3110reamed holewithout transverse hole80241016-71,149,12213,4-100 0.00 €
K2075.3212reamed holewithout transverse hole100281220-87,461,42616-124 0.00 €
K2075.3314reamed holewithout transverse hole125301426-110,582,52815,8-153 0.00 €
K2075.3417reamed holewithout transverse hole160341726-114,582,53219,6-190 0.00 €
K2075.31106reamed holewith transverse bore80241016M671,149,12213,47,5100 0.00 €
K2075.32126reamed holewith transverse bore100281220M687,461,426167,5124 0.00 €
K2075.33146reamed holewith transverse bore125301426M6110,582,52815,87,5153 0.00 €
K2075.34176reamed holewith transverse bore160341726M6114,582,53219,67,5190 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33