- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0287_FSelf-aligning pads with locknut, Form F, flattened ball with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Steel version: Housing tempered and manganese phosphated. Nut black oxidised.
Stainless steel version: Housing tempered and electropolished. Nut bright.Note:Ball secured against rotation. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | B | D2 | D3 | H | L | E | SW | Ball-Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0287.308 | F | steel | 25 | M8 | 5,8 | 11,6 | 36,6 | 14,5 | 13 | 8,5 | 8 |  | | 0.00 € | | K0287.310 | F | steel | 30 | M10 | 8,6 | 15,7 | 45,7 | 19 | 17 | 12 | 8 |  | | 0.00 € | | K0287.312 | F | steel | 35 | M12 | 8,6 | 15,7 | 50,7 | 19 | 17 | 12 | 15 |  | | 0.00 € | | K0287.316 | F | steel | 40 | M16 | 10,5 | 20,7 | 60,7 | 27 | 24 | 16 | 25 |  | | 0.00 € | | K0287.320 | F | steel | 50 | M20 | 20 | 27,3 | 77,3 | 33 | 30 | 25 | 90 |  | | 0.00 € | | K0287.3081 | F | stainless steel | 25 | M8 | 5,8 | 11,6 | 36,6 | 14,5 | 13 | 8,5 | 8 |  | | 0.00 € | | K0287.3101 | F | stainless steel | 30 | M10 | 8,6 | 15,7 | 45,7 | 19 | 17 | 12 | 8 |  | | 0.00 € | | K0287.3121 | F | stainless steel | 35 | M12 | 8,6 | 15,7 | 50,7 | 19 | 17 | 12 | 15 |  | | 0.00 € | | K0287.3161 | F | stainless steel | 40 | M16 | 10,5 | 20,7 | 60,7 | 27 | 24 | 16 | 25 |  | | 0.00 € | | K0287.3201 | F | stainless steel | 50 | M20 | 20 | 27,3 | 77,3 | 33 | 30 | 25 | 90 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|