- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Self-aligning pads, thrust screws
- Grippers
- Locating pins, rest pads
- K0350
Locating pins with ball-end Form A
- K0351
Locating pins with ball-end Form B
- K0350
Locating pins with flattened ball-end Form C
- K0351
Locating pins with flattened ball-end Form D
- K0352
Positioning pins cylindrical, ground
- K0353
Positioning pins cylindrical not ground
- K0354
Positioning pins free-milled, ground
- K0355
Positioning pins free-milled not ground
- K0356
Locating pins expanding
- K0292
Rest pad hardened and ground steel, without centring.
- K1832
Rest pads with contact sensor
- K0293
Locating pins and rest pads DIN 6321
- K1094
Locating pins with internal thread
- K1095
Locating bushes for locating pins
- K0298
Positioning feet
- K0299
Positioning feet
- K0300
Fixture feet with external thread
- K0301
Fixture feet with internal thread
- K1302
Extension pieces
- K0294
Rest pad tempered and black oxidised steel
- K0295
Rest pads with positioning pin
- K0296
Feet with threaded pin, DIN 6320 (edition 1971)
- K1105
Rest pads pin form, external thread
- K1105
Rest pads pin form, internal thread
- K0303
Locating feet
- K0297
Support bolts
- K0305
Rest pad black oxidised, hardened and ground steel
- K0306
Rest pads adjustable with locknut
- K0307
Rest pad steel or brass, rounded head
- K1200
Stop screw steel grade 10.9.
- K0308
Jack screws
- K1854
Support elements, hydraulic, screw-on single-acting with spring return
- K0581
Stops adjustable, stainless steel with status sensor
- K1633
Door stops plastic for aluminium profile with buffer or with magnetic catch
- K1214
Clamp stops adjustable for slot profiles
- Height-adjustable elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0298_DPositioning feet with internal thread and flat face, From D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | G | H | T | E | SW | CAD | Acc. | Price | Order |
---|
K0298.410 | D | 13 | M6 | 10 | 6 | 14,4 | 13 |  | | 0.00 € | | K0298.4151 | D | 13 | M6 | 15 | 10 | 14,4 | 13 |  | | 0.00 € | | K0298.4101 | D | 17 | M8 | 10 | 6 | 19,4 | 17 |  | | 0.00 € | | K0298.415 | D | 17 | M8 | 15 | 6 | 19,4 | 17 |  | | 0.00 € | | K0298.4251 | D | 17 | M8 | 25 | 16 | 19,4 | 17 |  | | 0.00 € | | K0298.4201 | D | 19 | M10 | 20 | 10 | 21,9 | 19 |  | | 0.00 € | | K0298.4302 | D | 19 | M10 | 30 | 15 | 21,9 | 19 |  | | 0.00 € | | K0298.4401 | D | 19 | M10 | 40 | 15 | 21,9 | 19 |  | | 0.00 € | | K0298.420 | D | 22 | M12 | 20 | 10 | 25,2 | 22 |  | | 0.00 € | | K0298.425 | D | 22 | M12 | 25 | 15 | 25,2 | 22 |  | | 0.00 € | | K0298.430 | D | 22 | M12 | 30 | 20 | 25,2 | 22 |  | | 0.00 € | | K0298.440 | D | 22 | M12 | 40 | 25 | 25,2 | 22 |  | | 0.00 € | | K0298.450 | D | 22 | M12 | 50 | 25 | 25,2 | 22 |  | | 0.00 € | | K0298.4301 | D | 30 | M16 | 30 | 20 | 33 | 30 |  | | 0.00 € | | K0298.4501 | D | 30 | M16 | 50 | 25 | 33 | 30 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|