Product groups
Pull handles, high-gloss chromed steel round profile, mounted from the rear
K1799

Pull handles, high-gloss chromed steel round profile, mounted...

go back

Item description/product images

DescriptionMaterial:Steel.Version:high-gloss chromed.Note for ordering:Order the fastening material and end washers separately.Application:From the rear.Accessory:End washers K1823.
Washers K0868.
Washers K1150.
Hex head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1799 Pull handles, steel round 175 kB

Drawings

Pull handles, high-gloss chromed steel round profile, mounted from the rear

Item selection/filter

Overview of items (compressed)
Order No.ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K1799.032031325M324376500 0.00 €
K1799.032041328M432408500 0.00 €
K1799.042031425M324476500 0.00 €
K1799.042041428M432508500 0.00 €
K1799.055031555M324606500 0.00 €
K1799.055041558M432638500 0.00 €
K1799.0550515510M54065101000 0.00 €
K1799.064031645M324696500 0.00 €
K1799.064041648M432728500 0.00 €
K1799.0640516410M54074101000 0.00 €
K1799.076031765M324816500 0.00 €
K1799.076041768M432848500 0.00 €
K1799.0760517610M54086101000 0.00 €
K1799.088031885M324936500 0.00 €
K1799.088041888M432968500 0.00 €
K1799.0880518810M54098101000 0.00 €
K1799.096041968M4321048500 0.00 €
K1799.0960519610M540106101000 0.00 €
K1799.1000411008M4321088500 0.00 €
K1799.098041988M4321088500 0.00 €
K1799.0980519810M540108101000 0.00 €
K1799.1020411028M4321108500 0.00 €
K1799.10005110010M540110101000 0.00 €
K1799.10205110210M540112101000 0.00 €
K1799.1200411208M4321288500 0.00 €
K1799.12005112010M540130101000 0.00 €
K1799.12006112012M642132121000 0.00 €
K1799.13605113610M540146101000 0.00 €
K1799.1360411368M4321488500 0.00 €
K1799.13506113612M642148121000 0.00 €
K1799.16005116010M540170101000 0.00 €
K1799.16006116012M642172121000 0.00 €
K1799.16008116016M858176121000 0.00 €
K1799.18005118010M540190101000 0.00 €
K1799.18006118012M642192121000 0.00 €
K1799.18008118016M858196121000 0.00 €
K1799.20005120010M540210101000 0.00 €
K1799.20006120012M642212121000 0.00 €
K1799.20008120016M858216121000 0.00 €
K1799.20010120020M1070220191000 0.00 €
K1799.23505123510M540245101000 0.00 €
K1799.23506123512M642247121000 0.00 €
K1799.23508123516M858251121000 0.00 €
K1799.23510123520M1070255191000 0.00 €
K1799.25005125010M540260101000 0.00 €
K1799.25006125012M642262121000 0.00 €
K1799.25008125016M858266121000 0.00 €
K1799.25010125020M1070270191000 0.00 €
K1799.30005130010M540310101000 0.00 €
K1799.30006130012M642312121000 0.00 €
K1799.30008130016M858316121000 0.00 €
K1799.30010130020M1070320191000 0.00 €
K1799.35005135010M540360101000 0.00 €
K1799.35006135012M642362121000 0.00 €
K1799.35008135016M858366121000 0.00 €
K1799.35010135020M1070370191000 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33