Product groups
Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear
K0217

Pull handles, aluminium with plastic grip legs and ribbed grip,...

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs high-strength plastic
Version:Grip natural tone or black anodised.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0217 Pull handles, aluminium with plastic grip legs and ribbed grip 183 kB

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0217.05501black5512M540691000 0.00 €
K0217.08801black8812M5401021000 0.00 €
K0217.10001black10012M5401141000 0.00 €
K0217.12001black12012M5401341000 0.00 €
K0217.18001black18012M5401941000 0.00 €
K0217.23501black23512M5402491000 0.00 €
K0217.05503natural5512M540691000 0.00 €
K0217.08803natural8812M5401021000 0.00 €
K0217.10003natural10012M5401141000 0.00 €
K0217.12003natural12012M5401341000 0.00 €
K0217.18003natural18012M5401941000 0.00 €
K0217.23503natural23512M5402491000 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33