Product groups

Item description/product images

DescriptionMaterial:Aluminium 3.2163.Version:black.Note:These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread.
Fastened using DIN 912 / ISO 4762 cap screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638_A Mounting bracket aluminium Form A 283 kB

Drawings

Mounting bracket aluminium Form A

Item selection/filter

Order No.

FormD1D2D3ABHH1LTCADAcc.PriceOrder
K0638.306AM64,58201013-303,2 0.00 €
K0638.3061AM6x0,754,58201013-303,2 0.00 €
K0638.308AM84,58201013-303,2 0.00 €
K0638.3081AM8x14,58201013-303,2 0.00 €
K0638.310AM105,510241218-373,9 0.00 €
K0638.3101AM10x15,510241218-373,9 0.00 €
K0638.312AM125,510241218-373,9 0.00 €
K0638.3121AM12x1,55,510241218-373,9 0.00 €
K0638.316AM165,510321525-463,9 0.00 €
K0638.3161AM16x1,55,510321525-463,9 0.00 €
K0638.320AM205,510321525-463,9 0.00 €
K0638.3201AM20x1,55,510321525-463,9 0.00 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33