Product groups
Indexing plungers, steel or stainless steel,  with threaded pin, no locknut
K0341_E

Indexing plungers, steel or stainless steel, with threaded pin,...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation e.g. programme controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0341_E Indexing plungers, steel or stainless steel with threaded pin 203 kB

Drawings

Indexing plungers, steel or stainless steel,  with threaded pin, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0341.1903Esteelhardened3M6x0,75M2241253,5103,580,84,510 0.00 €
K0341.1004Esteelhardened4M8x1M3321567134101612  0.00 €
K0341.1105Esteelhardened5M10x1M4371778155131,3512  0.00 €
K0341.1206Esteelhardened6M12x1,5M6422088176141,8614  0.00 €
K0341.1308Esteelhardened8M16x1,5M856261012238192,31535  0.00 €
K0341.1410Esteelhardened10M20x1,5M8622812122510222,81534 0.00 €
K0341.1412Esteelhardened12M20x1,5M8662814122512222,81539 0.00 €
K0341.1516Esteelhardened16M24x2M10803218142816273,22046 0.00 €
K0341.01903Estainless steelhardened3M6x0,75M2241253,5103,580,84,510 0.00 €
K0341.01004Estainless steelhardened4M8x1M3321567134101612  0.00 €
K0341.01105Estainless steelhardened5M10x1M4371778155131,3512  0.00 €
K0341.01206Estainless steelhardened6M12x1,5M6422088176141,8614  0.00 €
K0341.01308Estainless steelhardened8M16x1,5M856261012238192,31535  0.00 €
K0341.01410Estainless steelhardened10M20x1,5M8622812122510222,81534 0.00 €
K0341.01412Estainless steelhardened12M20x1,5M8662814122512222,81539 0.00 €
K0341.01516Estainless steelhardened16M24x2M10803218142816273,22046 0.00 €
K0341.11903Estainless steelnot hardened3M6x0,75M2241253,5103,580,84,510 0.00 €
K0341.11004Estainless steelnot hardened4M8x1M3321567134101612  0.00 €
K0341.11105Estainless steelnot hardened5M10x1M4371778155131,3512  0.00 €
K0341.11206Estainless steelnot hardened6M12x1,5M6422088176141,8614  0.00 €
K0341.11308Estainless steelnot hardened8M16x1,5M856261012238192,31535  0.00 €
K0341.11410Estainless steelnot hardened10M20x1,5M8622812122510222,81534 0.00 €
K0341.11412Estainless steelnot hardened12M20x1,5M8662814122512222,81539 0.00 €
K0341.11516Estainless steelnot hardened16M24x2M10803218142816273,22046 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33