Product groups
Cam-action indexing plungers with stop, Form B and D
K1284_BD

Cam-action indexing plungers with stop, Form B and D

go back

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
1) Stop, left
2) Stop, right
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1284_BD Cam-action indexing plungers with stop, Form B and D 269 kB

Drawings

Cam-action indexing plungers with stop, Form B and D

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1284.1050410Bleft4M101038251593610171814 0.00 €
K1284.1050510Bleft5M101038251593610171,3814 0.00 €
K1284.1050610Bleft6M101038251593610171,8814 0.00 €
K1284.1050512Bleft5M121247,8301910,83,6812191,3815 0.00 €
K1284.1050612Bleft6M121247,8301910,83,6812191,8815 0.00 €
K1284.1050812Bleft8M121247,8301910,83,6812192,3815 0.00 €
K1284.1050616Bleft6M161660,4402614,44,81016241,81535 0.00 €
K1284.1050816Bleft8M161660,4402614,44,81016242,31535 0.00 €
K1284.1051016Bleft10M161660,4402614,44,81016242,81535 0.00 €
K1284.10508201Bleft8M20x1,5207050301861220302,32060 0.00 €
K1284.10510201Bleft10M20x1,5207050301861220302,82060 0.00 €
K1284.10512201Bleft12M20x1,52070503018612203032060 0.00 €
K1284.1070410Dleft4M101038251593610171814 0.00 €
K1284.1070510Dleft5M101038251593610171,3814 0.00 €
K1284.1070610Dleft6M101038251593610171,8814 0.00 €
K1284.1070512Dleft5M121247,8301910,83,6812191,3815 0.00 €
K1284.1070612Dleft6M121247,8301910,83,6812191,8815 0.00 €
K1284.1070812Dleft8M121247,8301910,83,6812192,3815 0.00 €
K1284.1070616Dleft6M161660,4402614,44,81016241,81535 0.00 €
K1284.1070816Dleft8M161660,4402614,44,81016242,31535 0.00 €
K1284.1071016Dleft10M161660,4402614,44,81016242,81535 0.00 €
K1284.10708201Dleft8M20x1,5207050301861220302,32060 0.00 €
K1284.10710201Dleft10M20x1,5207050301861220302,82060 0.00 €
K1284.10712201Dleft12M20x1,52070503018612203032060 0.00 €
K1284.2050410Bright4M101038251593610171814 0.00 €
K1284.2050510Bright5M101038251593610171,3814 0.00 €
K1284.2050610Bright6M101038251593610171,8814 0.00 €
K1284.2050512Bright5M121247,8301910,83,6812191,3815 0.00 €
K1284.2050612Bright6M121247,8301910,83,6812191,8815 0.00 €
K1284.2050812Bright8M121247,8301910,83,6812192,3815 0.00 €
K1284.2050616Bright6M161660,4402614,44,81016241,81535 0.00 €
K1284.2050816Bright8M161660,4402614,44,81016242,31535 0.00 €
K1284.2051016Bright10M161660,4402614,44,81016242,81535 0.00 €
K1284.20508201Bright8M20x1,5207050301861220302,32060 0.00 €
K1284.20510201Bright10M20x1,5207050301861220302,82060 0.00 €
K1284.20512201Bright12M20x1,52070503018612203032060 0.00 €
K1284.2070410Dright4M101038251593610171814 0.00 €
K1284.2070510Dright5M101038251593610171,3814 0.00 €
K1284.2070610Dright6M101038251593610171,8814 0.00 €
K1284.2070512Dright5M121247,8301910,83,6812191,3815 0.00 €
K1284.2070612Dright6M121247,8301910,83,6812191,8815 0.00 €
K1284.2070812Dright8M121247,8301910,83,6812192,3815 0.00 €
K1284.2070616Dright6M161660,4402614,44,81016241,81535 0.00 €
K1284.2070816Dright8M161660,4402614,44,81016242,31535 0.00 €
K1284.2071016Dright10M161660,4402614,44,81016242,81535 0.00 €
K1284.20708201Dright8M20x1,5207050301861220302,32060 0.00 €
K1284.20710201Dright10M20x1,5207050301861220302,82060 0.00 €
K1284.20712201Dright12M20x1,52070503018612203032060 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33