Product groups
Cam-action indexing plunger, steel with internal guide, Form C, with grip cap, without nut
K1677_C

Cam-action indexing plunger, steel with internal guide, Form C,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Threaded sleeve and grip 1.0503.
Indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1677_C_Datasheet_31916_Cam-action_indexing_plunger_steel_with_internal_guide_Form_C_with_grip_cap_without_nut--en 271 kB

Drawings

Cam-action indexing plunger, steel with internal guide, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1677.0605101Cblack grey RAL 70215M10x11646,726,31510,94,96131,3814 0.00 €
K1677.0606121Cblack grey RAL 70216M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.0608161Cblack grey RAL 70218M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.0610201Cblack grey RAL 702110M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.06051012Corange5M10x11646,726,31510,94,96131,3814 0.00 €
K1677.06061212Corange6M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.06081612Corange8M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.06102012Corange10M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.060510116Crape yellow RAL 10215M10x11646,726,31510,94,96131,3814 0.00 €
K1677.060612116Crape yellow RAL 10216M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.060816116Crape yellow RAL 10218M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.061020116Crape yellow RAL 102110M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.060510148Cred5M10x11646,726,31510,94,96131,3814 0.00 €
K1677.060612148Cred6M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.060816148Cred8M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.061020148Cred10M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.060510186Csignal green RAL 60325M10x11646,726,31510,94,96131,3814 0.00 €
K1677.060612186Csignal green RAL 60326M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.060816186Csignal green RAL 60328M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.061020186Csignal green RAL 603210M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.060510187Ctraffic blue RAL 50175M10x11646,726,31510,94,96131,3814 0.00 €
K1677.060612187Ctraffic blue RAL 50176M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.060816187Ctraffic blue RAL 50178M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.061020187Ctraffic blue RAL 501710M20x1,524,882,351,63021,59,512222,82060 0.00 €
K1677.060510188Clight grey RAL 70355M10x11646,726,31510,94,96131,3814 0.00 €
K1677.060612188Clight grey RAL 70356M12x1,517,456,531,519135,88141,8815 0.00 €
K1677.060816188Clight grey RAL 70358M16x1,521,672,6422617,78,110192,31535 0.00 €
K1677.061020188Clight grey RAL 703510M20x1,524,882,351,63021,59,512222,82060 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33