Product groups
Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP
K2115_AP

Cam-action indexing plungers, stainless steel, with thread lock,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2115_AP_Datasheet_32607_Cam-action_indexing_plungers_stainless_steel_with_thread_lock_without_grip_cap_or_nut_Form_AP--en 197 kB

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

Item selection/filter

Order No.FormForm definitionD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1940410APwithout plastic cap, without locknut4M101038,52515936101814 0.00 €
K2115.1940510APwithout plastic cap, without locknut5M101038,52515936101,3814 0.00 €
K2115.1940610APwithout plastic cap, without locknut6M101038,52515936101,8814 0.00 €
K2115.19404101APwithout plastic cap, without locknut4M10x11038,52515936101814 0.00 €
K2115.19405101APwithout plastic cap, without locknut5M10x11038,52515936101,3814 0.00 €
K2115.19406101APwithout plastic cap, without locknut6M10x11038,52515936101,8814 0.00 €
K2115.1940512APwithout plastic cap, without locknut5M121247,4301910,83,68121,3515 0.00 €
K2115.1940612APwithout plastic cap, without locknut6M121247,4301910,83,68121,8515 0.00 €
K2115.1940812APwithout plastic cap, without locknut8M121247,4301910,83,68122,3515 0.00 €
K2115.19405121APwithout plastic cap, without locknut5M12x1,51247,4301910,83,68121,3515 0.00 €
K2115.19406121APwithout plastic cap, without locknut6M12x1,51247,4301910,83,68121,8515 0.00 €
K2115.19408121APwithout plastic cap, without locknut8M12x1,51247,4301910,83,68122,3515 0.00 €
K2115.1940616APwithout plastic cap, without locknut6M161661,2402614,44,810161,81535 0.00 €
K2115.1940816APwithout plastic cap, without locknut8M161661,2402614,44,810162,31535 0.00 €
K2115.1941016APwithout plastic cap, without locknut10M161661,2402614,44,810162,81535 0.00 €
K2115.19406161APwithout plastic cap, without locknut6M16x1,51661,2402614,44,810161,81535 0.00 €
K2115.19408161APwithout plastic cap, without locknut8M16x1,51661,2402614,44,810162,31535 0.00 €
K2115.19410161APwithout plastic cap, without locknut10M16x1,51661,2402614,44,810162,81535 0.00 €
K2115.1940820APwithout plastic cap, without locknut8M202071503018612202,32060 0.00 €
K2115.1941020APwithout plastic cap, without locknut10M202071503018612202,82060 0.00 €
K2115.1941220APwithout plastic cap, without locknut12M2020715030186122032060 0.00 €
K2115.19408201APwithout plastic cap, without locknut8M20x1,52071503018612202,32060 0.00 €
K2115.19410201APwithout plastic cap, without locknut10M20x1,52071503018612202,82060 0.00 €
K2115.19412201APwithout plastic cap, without locknut12M20x1,520715030186122032060 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33