Product groups
Welded steel swivel castors with Extrathane® tread, heavy-duty version
K1769_L

Welded steel swivel castors with Extrathane® tread, heavy-duty...

go back

Item description/product images

DescriptionMaterial:Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Version:The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Note:Centre pin welded in, bolted and secured. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1769_L Swivel castors 300 kB

Drawings

Welded steel swivel castors with Extrathane® tread, heavy-duty version
Welded steel swivel castors with Extrathane® tread, heavy-duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1769.16050Swivel castorwithout locking systemball bearing5550807511016011205140105135700 0.00 €
K1769.20050Swivel castorwithout locking systemball bearing60508075110200112451401051601000 0.00 €
K1769.25060Swivel castorwithout locking systemball bearing7560105-140250143051751402001350 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33