Product groups
Steel plate swivel castors with stop-fix and soft rubber tyres
K1766_LS

Steel plate swivel castors with stop-fix and soft rubber tyres

go back

Item description/product images

DescriptionMaterial:Housing sheet steel,
Wheels high quality elastic solid rubber.
Wheel rim high-quality unbreakable polyamide (wheel Ø 100 and 125 mm) or die-cast aluminium (wheel Ø from 150 mm).
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.Temperature range:-25 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1766_LS Swivel castors with stop fix 254 kB

Drawings

Steel plate swivel castors with stop-fix and soft rubber tyres
Steel plate swivel castors with stop-fix and soft rubber tyres

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1766.101000402Swivel castorBall bearing36406055851009125100807686150 0.00 €
K1766.101250402Swivel castorBall bearing404060558512591501008076102,5150 0.00 €
K1766.101500402Swivel castorBall bearing5450807511015011190140105-129280 0.00 €
K1766.101600502Swivel castorBall bearing5450807511016011195140105-134300 0.00 €
K1766.102000502Swivel castorBall bearing5450807511020011235140105-154300 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33