Product groups
Steel plate swivel castors with polyamide wheels, standard version
K1770_L

Steel plate swivel castors with polyamide wheels, standard...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels PA 6.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Note:The PA 6 wheels have a low rolling resistance, are non-corroding, resist abrasion and are particularly shock and impact proof.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1770_L Swivel castors 230 kB

Drawings

Steel plate swivel castors with polyamide wheels, standard version
Steel plate swivel castors with polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1770.07532Swivel castorwithout locking systemPlain bearing353260-85759981008072,5200 0.00 €
K1770.10037Swivel castorwithout locking systemPlain bearing353760-8510091251008085200 0.00 €
K1770.12540Swivel castorwithout locking systemPlain bearing404060-85125915010080102,5200 0.00 €
K1770.15050Swivel castorwithout locking systemPlain bearing6050807511015011190140105135400 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33