Product groups
Steel plate fixed castors with polyamide wheels, heavy duty version
K1771_B

Steel plate fixed castors with polyamide wheels, heavy duty...

go back

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels PA 6.
Version:Pressed housingNote:Wheel axle bolted. The wheels are particularly shock and impact proof and have high abrasion resistance.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1771_B Fixed castors 154 kB

Drawings

Steel plate fixed castors with polyamide wheels, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
K1771.100371Fixed castorwithout locking systemPlain bearing3760-85100914010080280 0.00 €
K1771.125401Fixed castorwithout locking systemPlain bearing4060-85125916510080300 0.00 €
K1771.150501Fixed castorwithout locking systemPlain bearing50807511015011197140105400 0.00 €
K1771.200501Fixed castorwithout locking systemPlain bearing50807511020011245140105600 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33