Product groups
Steel plate swivel castors with stop-top, Extrathane® tread, medium load version
K1767_LST

Steel plate swivel castors with stop-top, Extrathane® tread,...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1767_LST Swivel castors with "stop-top" 265 kB

Drawings

Steel plate swivel castors with stop-top, Extrathane® tread, medium load version
Steel plate swivel castors with stop-top, Extrathane® tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1767.100402Swivel castorwith stop-top locking systemBall bearing454060-8510091301008095250 0.00 €
K1767.125402Swivel castorwith stop-top locking systemBall bearing484060-85125915510080110,5250 0.00 €
K1767.160502Swivel castorwith stop-top locking systemBall bearing6350807511016011202140105143550 0.00 €
K1767.200502Swivel castorwith stop-top locking systemBall bearing7050807511020011245140105170800 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33