Product groups
Steel plate swivel castors with stop-top, Extrathane® tread, heavy duty version
K1768_LST

Steel plate swivel castors with stop-top, Extrathane® tread,...

go back

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels welded steel body and Extrathane® tread.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note:These castors are particularly shock and impact proof. The treads resist abrasion and are elastic and low-noise. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1768_LST Swivel castors with "stop-top" 280 kB

Drawings

Steel plate swivel castors with stop-top, Extrathane® tread, heavy duty version
Steel plate swivel castors with stop-top, Extrathane® tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1768.125502Swivel castorwith stop-top locking systemBall bearing5550807511012511170140105117,5500 0.00 €
K1768.160502Swivel castorwith stop-top locking systemBall bearing6550807511016011202140105145700 0.00 €
K1768.200502Swivel castorwith stop-top locking systemBall bearing7050807511020011245140105170900 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33