Product groups

Item description/product images

DescriptionNote:To fasten bushes, bearings and sleeves in the slide, press and shrink fit. Full surface contact prevents play, corrosion and fretting corrosion.

Special LOCTITE adhesive product, K0655.638....
Large gap-filling capacity as well as quickly finger-tight. Temperature resistance from -55 °C to +150 °C.

Universal LOCTITE adhesive product, K0655.648....
Good gap-filling capacity, quickly finger-tight and excellent temperature resistance. Temperature resistance from -55 °C to +175 °C.
Note:Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0655 LOCTITE bonding agents (accessories) 168 kB

Drawings

LOCTITE bonding agents (accessories)

Item selection/filter

Order No.

Version 1ContainerShearing strength
N/mm²
Break-away torque
Nm
Temperature
resistance
CADAcc.PriceOrder
K0655.6380010retaining compound10 ml bottle20-3535-60-55 °C - +150 °C 0.00 €
K0655.6480010retaining compound10 ml bottle16-3030-55-55 °C - +175 °C 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33