Product groups
Spring hinges, steel, stainless steel or aluminium, 120 mm, spring closed
K1175_FS

Spring hinges, steel, stainless steel or aluminium, 120 mm,...

go back

Item description/product images

DescriptionMaterial:

Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.

Version:Steel bright or electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.28 Nm / M(90°): 0.56 Nm / M(180°): 0.85 Nm

By the aluminium hinges, the tension springs are steel alloyed with Zn/Al.

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1175_B Spring hinges steel or stainless steel, 120 mm, spring closed 142 kB
 Datasheet K1175_FS Spring hinges, steel, stainless steel or aluminium, 120 mm, spring closed 164 kB

Drawings

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
AA1BB1D

D1SCADAcc.PriceOrder
K1175.4012010Aspring closedsteel40-120--41,5 0.00 €
K1175.4012011Bspring closedsteel4022,712060441,5 0.00 €
K1175.14012010Aspring closedstainless steel A240-120--41,5 0.00 €
K1175.14012011Bspring closedstainless steel A24022,712060441,5 0.00 €
K1175.24012010Aspring closedaluminium40-120--41,5 0.00 €
K1175.24012011Bspring closedaluminium4022,712060441,5 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33