- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1524_A
2-spoke handwheels, aluminium, with revolving cylinder grip, Form A with reamed hole and transverse bore
- K1524_B
2-spoke handwheels, aluminium, with revolving cylinder grip, Form B with reamed hole, keyway and transverse bore
- K1524_C
2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway
- K1524_E
2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
2-spoke handwheels, polished aluminium
- K0162
2-spoke handwheels, powder coated aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels, plastic
- K0257
Handwheels with revolving cylinder grip
- K0258
Handwheels with fold-down cylinder grip
- K0259
Handwheels with safety grip
- K0184
Handwheels, plastic (thermoset)
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Spoked handwheels, sheet steel
- K1876
Spoked handwheels, sheet stainless steel
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K2076
Crank handles stainless steel with fold-away grip
- K2075
Crank handles stainless steel with revolving grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down cylinder grip
- K0659
Crank handles with revolving cylinder grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips, plastic (thermoset)
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Taper grips, revolving, plastic (thermoset), threaded insert steel or stainless steel
- K1202
Taper grips, plastic (thermoset), threaded insert electro zinc-plated steel
- K0173
Handwheel washers
- K0408
Position indicators
- K2106
Position indicators with stainless steel hollow shaft
- K0409
Position indicators
- K2107
Position indicators with stainless steel hollow shaft
- K0410
Position indicators
- K2108
Position indicators with stainless steel hollow shaft
- K0411
Position indicators freely programmable
- K0771
Position indicators freely programmable
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducing bushings
- K0413
Intermediate plates
- K0414
Mounting brackets for position indicators
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1524_B2-spoke handwheels, aluminium, with revolving cylinder grip,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Cylinder grip and hub cover black thermoplastic. Cylinder grip pin black oxidised steel. ISO 4027 grub screw, steel grade 45 H, black.Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole. The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173. By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.Accessory:K0173 Handwheel washers. K1160 Socket head screws with low head DIN 6912.Supplied withAluminium handwheel. Hub cover. Revolving cylinder grip. ISO 4027 grub screw (type with transverse bore).Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Form | Form definition | A | B3
| D1 | D2 | D3 | D4 | D5 | D7 | H | H2 | L | L1 | L2 | L3 | T
| CAD | Acc. | Price | Order |
---|
K1524.125121046 | black | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 13,8 |  | | 0.00 € | | K1524.125141056 | black | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 16,3 |  | | 0.00 € | | K1524.160141056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 25,2 | M8 | M6 | 19,4 | 6,5 | 116,5 | 20 | 76,5 | 40 | 16,3 |  | | 0.00 € | | K1524.160161056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 25,2 | M8 | M6 | 19,4 | 8 | 116,5 | 20 | 76,5 | 40 | 18,3 |  | | 0.00 € | | K1524.125122046 | silver | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 13,8 |  | | 0.00 € | | K1524.125142056 | silver | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 16,3 |  | | 0.00 € | | K1524.160142056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 25,2 | M8 | M6 | 19,4 | 6,5 | 116,5 | 20 | 76,5 | 40 | 16,3 |  | | 0.00 € | | K1524.160162056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 25,2 | M8 | M6 | 19,4 | 8 | 116,5 | 20 | 76,5 | 40 | 18,3 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|