Product groups
Wing screws, Form DE, German style similar to DIN 316
K2343_DE

Wing screws, Form DE, German style similar to DIN 316

go back

Item description/product images

DescriptionMaterial:Head malleable iron, shaft steel min. grade 4.6 or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:The wing screws can be tightened and (generally) loosened by hand.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2343_DE Wing screws, Form DE, German style similar to DIN 316 164 kB

Drawings

Wing screws, Form DE, German style similar to DIN 316

Item selection/filter

Order No.FormMain
material
DLA
max.
D2
max.
KK1CADAcc.PriceOrder
K2343.104X8DEsteelM482079,53,90.00 €
K2343.104X10DEsteelM4102079,53,90.00 €
K2343.104X12DEsteelM4122079,53,90.00 €
K2343.104X16DEsteelM4162079,53,90.00 €
K2343.104X20DEsteelM4202079,53,90.00 €
K2343.104X25DEsteelM4252079,53,90.00 €
K2343.104X30DEsteelM4302079,53,90.00 €
K2343.105X10DEsteelM510259,5125,30.00 €
K2343.105X12DEsteelM512259,5125,30.00 €
K2343.105X16DEsteelM516259,5125,30.00 €
K2343.105X20DEsteelM520259,5125,30.00 €
K2343.105X25DEsteelM525259,5125,30.00 €
K2343.105X30DEsteelM530259,5125,30.00 €
K2343.105X35DEsteelM535259,5125,30.00 €
K2343.105X40DEsteelM540259,5125,30.00 €
K2343.105X50DEsteelM550259,5125,30.00 €
K2343.106X10DEsteelM61031,511,5166,50.00 €
K2343.106X12DEsteelM61231,511,5166,50.00 €
K2343.106X16DEsteelM61631,511,5166,50.00 €
K2343.106X20DEsteelM62031,511,5166,50.00 €
K2343.106X25DEsteelM62531,511,5166,50.00 €
K2343.106X30DEsteelM63031,511,5166,50.00 €
K2343.106X35DEsteelM63531,511,5166,50.00 €
K2343.106X40DEsteelM64031,511,5166,50.00 €
K2343.106X50DEsteelM65031,511,5166,50.00 €
K2343.108X10DEsteelM8103714,5198,30.00 €
K2343.108X12DEsteelM8123714,5198,30.00 €
K2343.108X16DEsteelM8163714,5198,30.00 €
K2343.108X20DEsteelM8203714,5198,30.00 €
K2343.108X25DEsteelM8253714,5198,30.00 €
K2343.108X30DEsteelM8303714,5198,30.00 €
K2343.108X35DEsteelM8353714,5198,30.00 €
K2343.108X40DEsteelM8403714,5198,30.00 €
K2343.108X50DEsteelM8503714,5198,30.00 €
K2343.108X60DEsteelM8603714,5198,30.00 €
K2343.110X16DEsteelM101649,518,524100.00 €
K2343.110X20DEsteelM102049,518,524100.00 €
K2343.110X25DEsteelM102549,518,524100.00 €
K2343.110X30DEsteelM103049,518,524100.00 €
K2343.110X40DEsteelM104049,518,524100.00 €
K2343.110X50DEsteelM105049,518,524100.00 €
K2343.110X60DEsteelM106049,518,524100.00 €
K2343.110X70DEsteelM107049,518,524100.00 €
K2343.112X20DEsteelM122063,521,532,3120.00 €
K2343.112X25DEsteelM122563,521,532,3120.00 €
K2343.112X30DEsteelM123063,521,532,3120.00 €
K2343.112X40DEsteelM124063,521,532,3120.00 €
K2343.112X50DEsteelM125063,521,532,3120.00 €
K2343.112X60DEsteelM126063,521,532,3120.00 €
K2343.112X70DEsteelM127063,521,532,3120.00 €
K2343.112X80DEsteelM128063,521,532,3120.00 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33