Product groups
UNILOCK reducer adapters system size 138 mm
K2354

UNILOCK reducer adapters system size 138 mm

go back

Item description/product images

DescriptionMaterial:Body tool steel.
Clamping bolt case-hardening steel.
Version:Body soft, functional faces ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note:The UNILOCK reducer adapters are suitable for clamping and positioning the workpiece. Reducer adapters can be screwed to the workpiece and mounted together on the pneumatic clamping modules. Drawing reference:
1) Cap screw DIN EN ISO 4762
2) Centring clamping bolt = Form A
Compensation clamping bolt = Form B
Clamping bolt = Form C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2354 UNILOCK reducer adapters system size 138 mm 187 kB

Drawings

UNILOCK reducer adapters system size 138 mm

Item selection/filter

Order No.FormForm definitionD

D1D2D3HH1H2H3CADAcc.PriceOrder
K2354.113810010Acentring clamping bolt1388025M1010025,5510 0.00 €
K2354.213810010Bcompensation clamping bolt1388025M1010025,5510 0.00 €
K2354.313810010Cclamping bolt1388025M1010025,5510 0.00 €
K2354.113810012Acentring clamping bolt1388025M1210028510 0.00 €
K2354.213810012Bcompensation clamping bolt1388025M1210028510 0.00 €
K2354.313810012Cclamping bolt1388025M1210028510 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33