Product groups
UNILOCK clamping pin system size 138 mm
K1424

UNILOCK clamping pin system size 138 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body black oxide finish.
Contact faces hardened and ground.
Note:The UNILOCK clamping pins are suitable for clamping and positioning workpieces and fixtures. The clamping pins are screwed onto the exchange element.On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1424 UNILOCK clamping pin system size 138 mm 415 kB
 Technical information for 5-axis module clamping system 138 491 kB

Drawings

UNILOCK clamping pin system size 138 mm

Item selection/filter

Order No.FormD

D1D2HTCADAcc.PriceOrder
-A3825379,524,5 on request
-B3825379,524,5 on request
-C3825379,524,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33