Product groups
Baseplates, grey cast iron with T-slots
K0800

Baseplates, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The two locating holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) locating hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0800 Baseplates, grey cast iron with T-slots 185 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Baseplates, grey cast iron with T-slots

Item selection/filter

Order No.LB

HH4D2L6L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0800.314400606004006023305001001453 0.00 €
K0800.314500606005006023305001001454 0.00 €
K0800.314600606006006023305001001455 0.00 €
K0800.314400808004006023307001001473 0.00 €
K0800.314450909004506023308001001483 0.00 €
K0800.3145010010005006023309001001494 0.00 €
K0800.314601201200600602330110010014115 0.00 €
K0800.318400606004007530305001001853 0.00 €
K0800.318500606005007530305001001854 0.00 €
K0800.318600606006007530305001001855 0.00 €
K0800.318400808004007530307001001873 0.00 €
K0800.318450909004507530308001001883 0.00 €
K0800.3185010010005007530309001001894 0.00 €
K0800.318601201200600753030110010018115 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33