Product groups
Angle plates with or without T-slots cast iron
K1451

Angle plates with or without T-slots cast iron

go back

Item description/product images

Back to group overview
DescriptionMaterial:GJL 250 annealed.On request:Other slot widths.Drawing reference:
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1451 Angle plates with or without T-slots cast iron 197 kB
 Technical information for positioning basic elements 1,3 MB

Drawings (total overview)

Angle plates with or without T-slots cast iron

Item selection/filter

Order No.Version 1LL1BHH1SS1AXT-slotCADAcc.PriceOrder
K1451.100125without slot10040100125-2010-10- on request
K1451.125160without slot125100100160-2010-10- on request
K1451.200250without slot200120125250-3015-15- on request
K1451.250300without slot250200150300-4020-20- on request
K1451.320370without slot320280200370-5025-25- on request
K1451.400450without slot400280265450-6030-30- on request
K1451.500550without slot500360315550-7035-35- on request
K1451.3203701with T-slot320280200370655025802514 on request
K1451.4004501with T-slot4002802654507560301003018 on request
K1451.5005501with T-slot5003603155507570351003518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33