Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium anodised.
Note:The machined tolerances of these round and square tubes are individually matched to the tube clamping system.

*Square aluminium size 10x10 are only available as solid bars.
On request:- Custom cut length (L max. 5000 mm)
- Stainless steel tube (L max. 3000 mm)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0493 Round and square tubes 183 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings (total overview)

Round and square tubes

Item selection/filter

Order No.ItemMain
material
DescriptionD1D2LCADAcc.PriceOrder
K0493.0112X500Round TubesteelØ12 x 1,512 ±0,19500 on request
K0493.0112X1000Round TubesteelØ12 x 1,512 ±0,191000 on request
K0493.0112X2000Round TubesteelØ12 x 1,512 ±0,192000 on request
K0493.0114X500Round TubesteelØ14 x 1,514 ±0,111500 on request
K0493.0114X1000Round TubesteelØ14 x 1,514 ±0,1111000 on request
K0493.0114X2000Round TubesteelØ14 x 1,514 ±0,1112000 on request
K0493.0115X500Round TubesteelØ15 x 1,515 ±0,112500 on request
K0493.0115X1000Round TubesteelØ15 x 1,515 ±0,1121000 on request
K0493.0115X2000Round TubesteelØ15 x 1,515 ±0,1122000 on request
K0493.0116X500Round TubesteelØ16 x 1,516 ±0,113500 on request
K0493.0116X1000Round TubesteelØ16 x 1,516 ±0,1131000 on request
K0493.0116X2000Round TubesteelØ16 x 1,516 ±0,1132000 on request
K0493.0118X500Round TubesteelØ18 x 1,518 ±0,115500 on request
K0493.0118X1000Round TubesteelØ18 x 1,518 ±0,1151000 on request
K0493.0118X2000Round TubesteelØ18 x 1,518 ±0,1152000 on request
K0493.0120X500Round TubesteelØ20 x 220 ±0,116500 on request
K0493.0120X1000Round TubesteelØ20 x 220 ±0,1161000 on request
K0493.0120X2000Round TubesteelØ20 x 220 ±0,1162000 on request
K0493.0125X500Round TubesteelØ25 x 225 ±0,121500 on request
K0493.0125X1000Round TubesteelØ25 x 225 ±0,1211000 on request
K0493.0125X2000Round TubesteelØ25 x 225 ±0,1212000 on request
K0493.0130X500Round TubesteelØ30 x 230 ±0,126500 on request
K0493.0130X1000Round TubesteelØ30 x 230 ±0,1261000 on request
K0493.0130X2000Round TubesteelØ30 x 230 ±0,1262000 on request
K0493.0140X500Round TubesteelØ40 x 440 ±0,1532500 on request
K0493.0140X1000Round TubesteelØ40 x 440 ±0,15321000 on request
K0493.0140X2000Round TubesteelØ40 x 440 ±0,15322000 on request
K0493.0150X500Round TubesteelØ50 x 450 ±0,242500 on request
K0493.0150X1000Round TubesteelØ50 x 450 ±0,2421000 on request
K0493.0150X2000Round TubesteelØ50 x 450 ±0,2422000 on request
K0493.0220X500Round TubealuminiumØ20 x 320 ±0,114500 on request
K0493.0220X1000Round TubealuminiumØ20 x 320 ±0,1141000 on request
K0493.0220X2000Round TubealuminiumØ20 x 320 ±0,1142000 on request
K0493.0230X500Round TubealuminiumØ30 x 230 ±0,126500 on request
K0493.0230X1000Round TubealuminiumØ30 x 230 ±0,1261000 on request
K0493.0230X2000Round TubealuminiumØ30 x 230 ±0,1262000 on request
K0493.0240X500Round TubealuminiumØ40 x 340 ±0,1534500 on request
K0493.0240X1000Round TubealuminiumØ40 x 340 ±0,15341000 on request
K0493.0240X2000Round TubealuminiumØ40 x 340 ±0,15342000 on request
K0493.0250X500Round TubealuminiumØ50 x 350 ±0,244500 on request
K0493.0250X1000Round TubealuminiumØ50 x 350 ±0,2441000 on request
K0493.0250X2000Round TubealuminiumØ50 x 350 ±0,2442000 on request
K0493.4120X500Square Tubesteel20 x 20 x 120 ±0,318500 on request
K0493.4120X1000Square Tubesteel20 x 20 x 120 ±0,3181000 on request
K0493.4120X2000Square Tubesteel20 x 20 x 120 ±0,3182000 on request
K0493.4125X500Square Tubesteel25 x 25 x 1,525 ±0,322500on request
K0493.4125X1000Square Tubesteel25 x 25 x 1,525 ±0,3221000on request
K0493.4125X2000Square Tubesteel25 x 25 x 1,525 ±0,3222000on request
K0493.4130X500Square Tubesteel30 x 30 x 230 ±0,326500 on request
K0493.4130X1000Square Tubesteel30 x 30 x 230 ±0,3261000 on request
K0493.4130X2000Square Tubesteel30 x 30 x 230 ±0,3262000 on request
K0493.4140X500Square Tubesteel40 x 40 x 340 ±0,434500 on request
K0493.4140X1000Square Tubesteel40 x 40 x 340 ±0,4341000 on request
K0493.4140X2000Square Tubesteel40 x 40 x 340 ±0,4342000 on request
K0493.4210X500Square Tubealuminium10 x 1010*-500 on request
K0493.4210X1000Square Tubealuminium10 x 1010*-1000 on request
K0493.4210X2000Square Tubealuminium10 x 1010*-2000 on request
K0493.4220X500Square Tubealuminium20 x 20 x 1,520 ±0,217500 on request
K0493.4220X1000Square Tubealuminium20 x 20 x 1,520 ±0,2171000 on request
K0493.4220X2000Square Tubealuminium20 x 20 x 1,520 ±0,2172000 on request
K0493.4230X500Square Tubealuminium30 x 30 x 230 ±0,226500 on request
K0493.4230X1000Square Tubealuminium30 x 30 x 230 ±0,2261000 on request
K0493.4230X2000Square Tubealuminium30 x 30 x 230 ±0,2262000 on request
K0493.4240X500Square Tubealuminium40 x 40 x 440 ±0,332500 on request
K0493.4240X1000Square Tubealuminium40 x 40 x 440 ±0,3321000 on request
K0493.4240X2000Square Tubealuminium40 x 40 x 440 ±0,3322000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33