Product groups

Item description/product images

DescriptionMaterial:Tool steel.Note:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible.
The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles.
Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw.
The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.
On request:Other sizes.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1362_SCHL Combination spanner 124 kB

Drawings

Combination spanner

Item selection/filter

Order No.ItemSWABLD

CADAcc.PriceOrder
K1362.10Ring spanner1058154,55 on request
K1362.11Ring spanner115,58,4168,55 on request
K1362.13Ring spanner136,3101936 on request
K1362.16Ring spanner16711,4230,56 on request
K1362.19Ring spanner19813,5268,57 on request
K1362.21Ring spanner218,513,72927 on request
K1362.27Ring spanner2710,5163809 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33