Product groups
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
K0660

Toggle clamps horizontal with safety interlock with flat foot...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Unlocking bracket TPE.
Version:Carbonitrided and black oxidised.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.On request:Other grip colours.Accessory:K0106
K0098
K0383
K0388
K0390
K0391
K0392
K0393
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0660 Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle 553 kB
 Technical information for toggle clamps with safety locks 573 kB

Drawings

Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle

Item selection/filter

Order No.Component
colour
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
Order No.
Angle bracket
CADAcc.PriceOrder
K0660.006101ultramarine RAL 5002386°67°160135019007201200K0098.04  on request
K0660.008101ultramarine RAL 5002386°67°200200028008301400K0098.04  on request
K0660.010101ultramarine RAL 5002390°71°2502200450012002800K0098.06  on request
K0660.012101ultramarine RAL 5002488°68°2802400550010002800K0098.06  on request
K0660.006100black grey RAL 7021386°67°160135019007201200K0098.04  on request
K0660.008100black grey RAL 7021386°67°200200028008301400K0098.04  on request
K0660.010100black grey RAL 7021390°71°2502200450012002800K0098.06  on request
K0660.012100black grey RAL 7021488°68°2802400550010002800K0098.06  on request
K0660.006103red RAL 3020386°67°160135019007201200K0098.04  on request
K0660.008103red RAL 3020386°67°200200028008301400K0098.04  on request
K0660.010103red RAL 3020390°71°2502200450012002800K0098.06  on request
K0660.012103red RAL 3020488°68°2802400550010002800K0098.06  on request
Order No.Component
colour
MA

A1A2A3A4BB1B2B3B4B5B6CC2DHH1LL1CADAcc.PriceOrder
K0660.006101ultramarine RAL 5002M6x3526396,5--283917,512,5232,553,425,4-5,563,759,6193,360,5  on request
K0660.008101ultramarine RAL 5002M8x4526449--31452116242,551,132,2-6,273,970,1230,474,9  on request
K0660.010101ultramarine RAL 5002M10x5541,5598,5--43592619393,556,540-8,894,888286103,9  on request
K0660.012101ultramarine RAL 5002M12x7044651040142672821403,556,552,313,58,5104,8101,6321,3122  on request
K0660.006100black grey RAL 7021M6x3526396,5--283917,512,5232,553,425,4-5,563,759,6193,360,5  on request
K0660.008100black grey RAL 7021M8x4526449--31452116242,551,132,2-6,273,970,1230,474,9  on request
K0660.010100black grey RAL 7021M10x5541,5598,5--43592619393,556,540-8,894,888286103,9  on request
K0660.012100black grey RAL 7021M12x7044651040142672821403,556,552,313,58,5104,8101,6321,3122  on request
K0660.006103red RAL 3020M6x3526396,5--283917,512,5232,553,425,4-5,563,759,6193,360,5  on request
K0660.008103red RAL 3020M8x4526449--31452116242,551,132,2-6,273,970,1230,474,9  on request
K0660.010103red RAL 3020M10x5541,5598,5--43592619393,556,540-8,894,888286103,9  on request
K0660.012103red RAL 3020M12x7044651040142672821403,556,552,313,58,5104,8101,6321,3122  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33