- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- K1463
Toggle clamps, horizontal, stainless steel with force sensor
- K1463
Toggle clamps, horizontal, stainless steel with safety interlock and force sensor
- K1464
Clamp elements adjustable for toggle clamp with force sensor
- K1482
Connectors with screw fitting screened
- K1825
Force sensor for toggle clamps
- K0660
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K0660
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle
- K0660
Toggle clamps horizontal with flat foot and adjustable clamping spindle, stainless steel
- K0660
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
- K0660
Horizontal antistatic toggle clamps with flat foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle
- K0661
Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel
- K0661
Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel
- K0661
Horizontal antistatic toggle clamps with straight foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
- K0662
Toggle clamps vertical with flat foot and adjustable clamping spindle, stainless steel
- K0662
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel
- K0662
Vertical antistatic toggle clamps with horizontal foot and adjustable thrust spindle
- K0663
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K0663
Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle
- K0663
Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel
- K0663
Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel
- K0663
Vertical antistatic toggle clamps with straight foot and adjustable clamping spindle
- K0664
Spherical seating nuts
- K1736
Status sensors, stainless steel with bracket for toggle clamps
- K1243
Toggle clamp mini, horizontal with straight foot and adjustable clamping spindle
- K1543
Toggle clamp mini, horizontal with flat left foot and adjustable clamping spindle
- K1544
Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle
- K1239
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K1433
Toggle clamps horizontal with straight foot and full holding arm
- K1541
Mini toggle clamps, horizontal with flat foot and fixed clamping spindle
- K1240
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K1241
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K2067
Toggle clamps, steel, black, horizontal with horizontal foot and adjustable clamping spindle
- K1434
Toggle clamps horizontal with flat foot and fixed clamping spindle
- K1435
Toggle clamps horizontal with flat foot and full holding arm
- K1242
Toggle clamps horizontal heavy duty with adjustable clamping spindle
- K1439
Toggle clamps pivot jaw
- K1244
Toggle clamps vertical with straight foot and fixed clamping spindle
- K1245
Toggle clamps vertical heavy duty with adjustable clamping spindle
- K1246
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K1248
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K1250
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K1251
Toggle clamps vertical with straight foot and full holding arm
- K1253
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K1254
Toggle clamps mini vertical with flat foot and fixed clamping spindle
- K1255
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K2066
Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle
- K1256
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K1257
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K1438
Toggle clamps vertical with flat foot and fixed clamping spindle
- K1258
Toggle clamps vertical with flat foot and full holding arm
- K1542
Toggle clamp horizontal with angled foot and adjustable clamping spindle
- K1259
Toggle clamps vertical with angled foot and adjustable clamping spindle
- K1436
Toggle clamps vertical with angled foot and fixed clamping spindle
- K1437
Toggle clamps vertical with angled foot and full holding arm
- K1260
Horizontal latch clamps, steel or stainless steel, with catch plate and long adjustment path, red plastic grip
- K1261
Horizontal latch clamps, steel or stainless steel, with catch plate and red plastic grip
- K1262
Horizontal latch clamps, steel, heavy-duty version with catch plate and red plastic grip
- K1265
Toggle clamps latch vertical with catch plate
- K1268
Horizontal latch clamps, steel or stainless steel, heavy-duty version with catch plate and red plastic grip
- K1270
Toggle hook clamps, steel or stainless steel, horizontal with long travel and catch plate
- K1432
Toggle hook clamps, steel or stainless steel, horizontal with catch plate
- K1545
Mini push-pull toggle clamps, steel or stainless steel with mounting bracket
- K1546
Push-pull toggle clamp with mounting bracket
- K1547
Push-pull toggle clamp with mounting bracket
- K1440
Toggle clamps push-pull without mounting bracket
- K2282
Push-pull toggle clamps, steel or stainless steel retaining force up to 3150 N
- K2283
Push-pull toggle clamps, steel or stainless steel retaining force up to 2670 N
- K2284
Push-pull toggle clamps, steel or stainless steel retaining force up to 1350 N
- K2285
Push-pull toggle clamps, steel, rotatable retaining force up to 2000 N
- K2286
Push-pull toggle clamps, steel retaining force up to 3000 N
- K2287
Push-pull toggle clamps, steel, horizontal retaining force up to 3000 N
- K2288
Push-pull toggle clamps, steel, heavy-duty version, weldable retaining force up to 22250 N
- K2289
Push-pull toggle clamps, steel retaining force up to 6675 N
- K2290
Push-pull toggle clamps, steel retaining force up to 3575 N
- K2291
Push-pull toggle clamps, steel, heavy-duty version retaining force up to 33350 N
- K0087
Push-pull clamps heavy-duty version with handle
- K0088
Push-pull clamps heavy-duty version with reversible hand lever
- K0745
Toggle clamps mini push-pull
- K1548
Horizontal Pneumatic Clamps
- K1549
Pneumatic push-pull clamps
- K1550
Toggle press, manual version
- K1551
Toggle presses for pneumatic operation
- K0055
Toggle clamps vertical with straight foot and adjustable clamping spindle
- K0056
Toggle clamps vertical with straight foot and fixed clamping spindle
- K0058
Toggle clamps vertical with flat foot and adjustable clamping spindle
- K0059
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
- K0060
Toggle clamps vertical with flat foot and fixed clamping spindle
- K0061
Toggle clamps vertical with flat foot and full holding arm
- K0062
Toggle clamps vertical with angled foot and adjustable clamping spindle
- K0063
Toggle clamps vertical with angled foot and fixed clamping spindle
- K0064
Toggle clamps vertical with angled foot and full holding arm
- K0065
Toggle clamps vertical cam with flat foot
- K0066
Toggle clamps vertical heavy-duty with fixed clamping spindle
- K0067
Toggle clamps vertical heavy-duty with full holding arm
- K0068
Toggle clamps mini horizontal with straight foot and adjustable clamping spindle
- K0069
Toggle clamps mini horizontal with flat foot and adjustable clamping spindle
- K0070
Toggle clamps mini horizontal with flat foot and fixed clamping spindle
- K0071
Toggle clamps mini horizontal with flat left foot and adjustable clamping spindle
- K0267
Toggle clamps mini horizontal with flat right foot and adjustable clamping spindle
- K0072
Toggle clamps horizontal with straight foot and adjustable clamping spindle
- K0073
Toggle clamps horizontal with straight foot and full holding arm
- K0074
Toggle clamps horizontal with flat foot and adjustable clamping spindle
- K0075
Toggle clamps horizontal with flat foot and fixed clamping spindle
- K0076
Toggle clamps horizontal with flat foot and full holding arm
- K0077
Toggle clamps horizontal heavy-duty with adjustable clamping spindle
- K0078
Toggle clamps pivot jaw
- K0079
Toggle clamps hook horizontal with catch plate
- K0080
Toggle clamps latch horizontal with catch plate
- K0081
Toggle clamps latch horizontal heavy-duty with catch plate
- K0082
Toggle clamps latch vertical with catch plate
- K0083
Toggle clamps mini push-pull with mounting bracket
- K0084
Toggle clamps push-pull with mounting bracket
- K0085
Toggle clamps push-pull with mounting bracket
- K0086
Toggle clamps push-pull without mounting bracket
- K0089
Pneumatic clamps horizontal Form A
- K0090
Pneumatic clamps horizontal Form B
- K0091
Pneumatic clamps vertical heavy-duty version
- K0092
Pneumatic clamps horizontal heavy-duty version
- K0093
Pneumatic push-pull clamps
- K0094
Pneumatic push-pull clamps
- K0095
Toggle presses for manual operation
- K0096
Toggle presses for pneumatic operation
- K0098
Angle bracket electro zinc-plated and passivated steel
- K1431
Angle bracket, electro zinc-plated and passivated steel, for toggle clamps
- K2110
Plastic grips, round with rectangular opening
- K2111
Plastic grips, round with round opening
- K2112
Plastic grips, round with round opening
- K2113
Plastic grips rectangular with rectangular opening
- K0099
Plastic grips round
- K0100
Plastic handles, round with square adapter, orange
- K0688
Thrust screws, steel with thrust pad and snap ring
- K0689
Thrust screws, steel, with thrust pad and dowel pin
- K0690
Thrust screws neoprene
- K0101
Clamping spindles rigid
- K1442
Clamping spindles rigid
- K0102
Clamping spindles with swivel foot
- K0103
Clamping spindles with vulcanized neoprene thrust pad
- K1443
Clamping spindles with vulcanized neoprene thrust pad
- K0104
Thrust pads neoprene
- K0105
Plastic covers
- K0106
Protective caps
- K0106
Antistatic protective caps
- K0107
Locking washers for clamping spindles
- K1441
Locking washers for clamping spindles
- K1210
Adapter block aluminium
- K1211
Adapter plate round
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article. |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
K0101.08065 | CLAMPING SPINDLE RIGID, FORM:A, STEEL, M=M08X65 |  | | on request | | K0101.108040 | CLAMPING SPINDLE RIGID, FORM:B, STEEL, M=M08X40 |  | | on request | | K0101.108060 | CLAMPING SPINDLE RIGID, FORM:B, STEEL, M=M08X60 |  | | on request | | K0102.08065 | CLAMPING SPINDLE W. SWIVEL FOOT, STEEL, M=M08X65 |  | | on request | | K0103.08065 | CLAMPING SPINDLE WITH THRUST PAD STEEL, COMP:NEOPRENE, M=M08X63 |  | | on request | | K0106.04 | PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=19 FOR M08, NEOPRENE BLACK |  | | on request | |
|
Availability Here you can check item's availability. |
|