Product groups
Self-aligning pads, Form K, press fit, flattened ball, with carbide insert
K0282_K

Self-aligning pads, Form K, press fit, flattened ball, with...

go back

Item description/product images

DescriptionMaterial:Body carbon steel,
ball 1.2067 ball-bearing steel,
insert carbide.
Version:Body tempered and phosphated.
Ball hardened.
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0282_K Self-aligning pads, Form K, press fit, flattened ball, with carbide insert 242 kB

Drawings

Self-aligning pads, Form K, press fit, flattened ball, with carbide insert

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.804K18M412,717416ø 18 H7X8 min.25* on request
K0282.803K12M37,911310ø 12 H7X6 min.10* on request
K0282.805K28M519,0525625ø 28 H7X13 min.90* on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33