Product groups
Ball-end thrust screws with head Form F, with flattened and serrated ball
K0380_F

Ball-end thrust screws with head Form F, with flattened and...

go back

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380_F Ball-end thrust screws with head Form F, with flattened and serrated ball 151 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws with head Form F, with flattened and serrated ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.30820FM84,513203,585,5615 on request
K0380.30835FM84,513353,585,5615 on request
K0380.30850FM84,513502285,5615 on request
K0380.31025FM10616254,5107820 on request
K0380.31040FM10616404,5107820 on request
K0380.31060FM106166028107820 on request
K0380.31230FM127,218305128,51030 on request
K0380.31250FM127,218505128,51030 on request
K0380.31280FM127,2188044128,51030 on request
K0380.31640FM1610,72440616121460 on request
K0380.31660FM1610,72460616121460 on request
K0380.31680FM1610,724803616121460 on request
K0380.32050FM2013,530507,520151790on request
K0380.32080FM2013,530802820151790on request
K0380.320100FM2013,5301004820151790on request
K0380.32460FM2415,836609241819120on request
K0380.32490FM2415,8369030241819120on request
K0380.324120FM2415,83612060241819120on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33