- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Self-aligning pads, thrust screws
- Grippers
- Locating pins, rest pads
- Height-adjustable elements
- K0729
Spherical washers DIN 6319, edition 10/01
- K2148
Spherical washers and conical seats combined steel or stainless steel, similar to DIN 6319
- K0691
Spherical levelling washers
- K0692
Levelling sets, steel or stainless steel
- K0693
Levelling sets with locknut
- K0694
Levelling sets low version
- K0695
Levelling sets, steel or stainless steel, with spherical levelling washer, low version
- K0097
Levelling sets with locknut
- K0115
Levelling sets, steel or stainless steel with spherical washer and lock nut, low version
- K0057
Levelling sets, steel or stainless steel with spherical washer
- K0119
Levelling sets, steel or stainless steel with spherical washer and locknut
- K2403
Levelling sets
- K2404
Levelling sets with spherical compensation plate
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2404Levelling sets with spherical compensation plate |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.7225.Version:Electro zinc-plated and passivated.Note:Levelling sets with spherical compensation plate are used wherever heavy systems, machines and equipment need to be set up and aligned. The compensation plate permits exact alignment when mounting on sloping surfaces of up to 4°. They are characterised by a wide adjustment range of 15 mm to 50 mm. The static load F applies after deduction of the load applied by the fastening screw.Assembly:These levelling sets are mounted on the machine or similar using a fastening screw (1). The upper part (2) is thus firmly connected to the machine or equipment. The height is adjusted by turning the lower part (3) using a hook wrench. A stop (4) prevents the upper part from being screwed out too far; it is also decisive for the maximum height adjustment (∆H). The compensation plate (5) is joined to the lower part and can compensate for inclined surfaces of up to 4°. The special design ensures the compensation plate (5) cannot be separated from the lower part (3), so forming a unit with the lower part.On request:Other sizes. Stainless steel A1 or A4 levelling sets.Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|