- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Self-aligning pads, thrust screws
- Grippers
- Locating pins, rest pads
- Height-adjustable elements
- K0729
Spherical washers DIN 6319, edition 10/01
- K2148
Spherical washers and conical seats combined steel or stainless steel, similar to DIN 6319
- K0691
Spherical levelling washers
- K0692
Levelling sets, steel or stainless steel
- K0693
Levelling sets with locknut
- K0694
Levelling sets low version
- K0695
Levelling sets, steel or stainless steel, with spherical levelling washer, low version
- K0097
Levelling sets with locknut
- K0115
Levelling sets, steel or stainless steel with spherical washer and lock nut, low version
- K0057
Levelling sets, steel or stainless steel with spherical washer
- K0119
Levelling sets, steel or stainless steel with spherical washer and locknut
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0729_GConical seats Form G, D4>D3, DIN 6319, edition 10/01 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or stainless steel.Version:Note:Conical seat Form G should be used over slots. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | D1 | D2 | D5 | H | H2 | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0729.305 | QT steel | G | 6 | 15 | 9,25 | 2,5 | 3,5 | 6,5 |  | | on request | | K0729.306 | QT steel | G | 7,1 | 17 | 11 | 4 | 5,4 | 9 |  | | on request | | K0729.308 | QT steel | G | 9,6 | 24 | 14,5 | 5 | 7,1 | 17 |  | | on request | | K0729.310 | QT steel | G | 12 | 30 | 18,5 | 5 | 7,3 | 26 |  | | on request | | K0729.312 | QT steel | G | 14,2 | 36 | 20 | 6 | 9 | 38 |  | | on request | | K0729.314 | QT steel | G | 16,5 | 40 | 24,8 | 6 | 9,5 | 53 |  | | on request | | K0729.316 | QT steel | G | 19 | 44 | 26 | 7 | 10,4 | 73 |  | | on request | | K0729.320 | QT steel | G | 23,2 | 50 | 31 | 8 | 12,2 | 117 |  | | on request | | K0729.324 | QT steel | G | 28 | 60 | 37 | 10 | 15,7 | 168 |  | | on request | | K0729.330 | QT steel | G | 35 | 68 | 49 | 12 | 19,7 | 269 |  | | on request | | K0729.336 | QT steel | G | 42 | 80 | 60 | 12 | 20,3 | 394 |  | | on request | | K0729.0306 | stainless steel | G | 7,1 | 17 | 11 | 4 | 5,4 | 6 |  | | on request | | K0729.0308 | stainless steel | G | 9,6 | 24 | 14,5 | 5 | 7,1 | 12 |  | | on request | | K0729.0310 | stainless steel | G | 12 | 30 | 18,5 | 5 | 7,3 | 16 |  | | on request | | K0729.0312 | stainless steel | G | 14,2 | 36 | 20 | 6 | 9 | 24 |  | | on request | | K0729.0316 | stainless steel | G | 19 | 44 | 26 | 7 | 10,4 | 45 |  | | on request | | K0729.0320 | stainless steel | G | 23,2 | 50 | 31 | 8 | 12,2 | 71 |  | | on request | | K0729.0324 | stainless steel | G | 28 | 60 | 37 | 10 | 15,7 | 105 |  | | on request | | K0729.0330 | stainless steel | G | 35 | 68 | 49 | 12 | 19,7 | 191 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|